BlueVision_Advanced | New Generation

BlueVision_Advanced | New Generation is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.

BlueVision_Advanced

Primarily used in performance and displacement yachts

New Generation is available for MTU Series 2000 and Series 4000 engines. It comes with 1-4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.The system is based on the automation platform MCS-6, the successor of today’s MCS-5 platform. 

MCS-6 hardware developed by MTU is individually configured according to the respective application and customer requirements. That means components are designed with commercial, off-the-shelf products (COTS) to create modular, scalable solutions that work for you.

Type-approved components

LOP, control lever, display and instruments.

Data communication

Via redundant Ethernet ring bus.

Compact hardware

Compact size makes for easy installation and commissioning

Local Operating Panels (LOP)

Comes with a color display and advanced functionalities such as clutch and speed control.

Connected control

Of all components installed throughout the ship

Would you like some additional information?

One of our expert advisors would be happy to give you more information about our product range.

MTU Callosum

Developed on the basis of many years of extensive naval experience and perfected by constant dialog with its users, MTU Callosum ensures that the technology works reliably in every situation.

Read more

Blueline

Help your yacht to operate as smoothly as possible with the Blueline automation system.

Read more

Smartline

Smartline is a standard ship automation system based on technology platform MCS-5.