Oil & Gas

MTU at ADIPEC 2016

Posted on 07 November 2016 by Rolf Behrens, Images by Rolls-Royce Power Systems AG

MTU presented current power and propulsion solutions for onshore and offshore oil and gas applications at the Abu Dhabi International Petroleum Exhibition and Conference (ADIPEC).

MTU presented current power and propulsion solutions for onshore and offshore oil and gas applications on booth #6330 at the Abu Dhabi International Petroleum Exhibition and Conference (ADIPEC) from November 7 – 11 in the Abu Dhabi National Exhibition Centre. ADIPEC is one of the most important trade shows for the oil and gas industry worldwide. Rolls-Royce showcased scale models of the MTU Electric Drilling Package (EDP) for the generation of electricity for onshore drilling rigs and of a Series 4000-based genset for use on oil drilling platforms. MTU also presented its enhanced service network in the Middle East which supports customers in the region during the whole life cycle of the products.

Scott Woodruff, Head of Sales for Mining, Oil and Gas at MTU, said: “The Middle East has traditionally been an important market for our products for the oil and gas sector. For over 70 years customers have trusted MTU’s products for upstream, midstream and downstream activities. ADIPEC gives us the opportunity to present ourselves to new customers as the reliable partner for mechanical and electrical drive systems and to intensify existing customer relations.”

The MTU Electric Drilling Package is a solution for operators of drilling rigs. It combines a generator set based on a 12V 4000 G73/G23 type engine with a radiator and control panel on a common base frame. The 12V 4000 G73 type engine is capable of a mechanical output of 1,105 kW (1,482 bhp) plus 10% overload capability at 1,200 rpm while the 12V 4000 G23 type engine produces 1,420 kW (1,903 bhp) plus 10% overload capability 1,500 rpm.

The MTU genset based on a 16V 4000 P03 type engine with 12, 16 and 20 cylinders is optimised for offshore operations. The engine model on display produces an electrical output of 1,860 kW (2,494 bhp) to 2,150 (2,883 bhp) at 1,800 rpm. All MTU engines offer industry-leading reliability and fuel economy as well as long maintenance intervals.

As a system partner to the oil and gas industry, Rolls-Royce also offers customers of MTU products wide-ranging services throughout the entire lifespans of the drive solutions. MTU has a unique service network in the Middle East: In 13 countries, MTU specialists are available to support customers on the ground. Using proven service methods, customized maintenance schedules and MTU ValueCare genuine parts and consumables they help to give customer engines a long and productive life.

MTU Series 4000 P83 is designed especially for emergency backup power and fire pump systems. The MTU engine is fitted with new safety features that meet the standards of the ATEX Zone 2 explosion protection directive.
The content of the stories reflects the status as of the respective date of publication. They are not updated. Further developments are therefore not taken into account.

Point of Contact

Scott Woodruff
Tel.:
+1 248 560 8074
E-mail:

Related stories

The essential guide to the oil and gas industry

by Lucie Maluck

How is oil created? How is oil extracted? Is oil always accompanied by gas? Read the full guide to the oil and gas industry.

Read more

Fill up the tank, please!

by Lucie Maluck

FPSO vessels are used in offshore oil production to store the oil until it can be off-loaded onto tankers and transported to the mainland.

Read more

Silent power

by Katrin Beck

Five emergency gensets safeguard the power supply to a natural gas processing plant in Norway.

Read more