Industrial

Construction & Special Purpose Vehicles

Power and Precision for Construction & Special Purpose Vehicles - for tough jobs in any environment.

The more complicated your requirements are - and the more specific the application - the greater your need for an mtu engine.

Dust, mud, moisture, heat, multi-shift operation: engines in road construction machines must work under the most severe conditions. mtu engines are built for consistent performance to meet your construction equipment’s extraordinary demands. Ranging in power from 75 kW (Series 900) to 970 kW (Series 2000), they are built to drive your construction & special purpose vehicles or public utility vehicles at full speed and full load. mtu engines have also proven themselves as drive systems for stationary applications and machines such as pumps and compressors. Our engine construction is based on Mercedes-Benz technology, but customized for off-highway use. We also offer a variety of power take-off options for special purpose vehicles such as street sweepers  or snow groomers.  

mtu engines represent the best in both availability and reliability, while their low lifecycle costs and maximum economical efficiency are allied with an excellent power-to-weight ratio.  Our engines are optimized in clean and economical combustion as well as exhaust aftertreatment to reduce emissions and meet EU regulations on Stage V. The Emission Flex Package and a wide range of  emissions certificates secure an enhanced flexibility of your construction equipment engines.  Advanced technology, that delivers high-performance, make our engines the lowest-consumption engines on the market. In addition to their well-known longevity, low-maintenance construction and long service intervals also ensure their cost-effectiveness.  

Construction & Special Purpose Applications

We offer a broad range of drive solutions for construction equipment and special purpose vehicles.

Engines for Dump trucks

High performance engines for rugged terrain

Engines for Wheel Loaders, Bulldozers and Excavators

Built to deliver shorter load cycles through full load performance

Engines for Road Building Equipment

Built for the most severe conditions

Engines for Pumps, Compressors and Other Special Applications

Ensure high throughput

Engines for Snow Groomers

Ready for high altitudes and low temperatures

Engines for Specialized & Public Utility Vehicles

Versatile solutions for specific tasks

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Where to find our equipment

A list of partner OEMs

Bell

Kaeser

Overaasen

Hidromek

Doppstadt

Bomag

AEBI Schmidt

Prinoth

Beam

Industrial

mtu engines scale new heights

by Julia Rieß

The new Demag AC 450-7 All-Terrain Crane unites compactness and agility with high load capacity. Safe mobility is provided by the mtu 6R1500 unit that powers it.

Read more

Industrial

World's biggest mobile hammer mill shredder takes entire cars apart

by Lachland Eckardt

The Thor 2121 K is the largest mobile hammer mill shredder in the world. Powered by a twelve-cylinder mtu Series 4000 engine, it pulverizes small cars, for instance, in no time at all.

Read more

Industrial

Stacking wood ecologically

by Bryan Mangum

Oregon-based lumber company commissions first North American Tier 4 log stacker

Read more

Industrial

“Ice Explorer” Glacier Tour Vehicles to Meet Tier 4 Standards

by Leslie Dagg

Read more

Download Brochures

Working hard. In all conditions.

Download (PDF 13 MB)

Sales Program C&I, Agriculture, Mining

Download (PDF 3 MB)