Power Generation

Natural gas and liquid propane gensets

We provide a range of natural gas and liquid propane fueled generator sets and modules, covering a power range from 40 to 600 kWe (60 HZ)

We have a vast range of standby and prime power systems on the basis of natural gas and liquid propane that are designed for maximum performance and high efficiency.

Whether there is an issue with the power grid or utility power is either unavailable or unreliable, these solutions provide you with the peace of mind that comes with knowing you have a reliable source of power, 24/7.

A range of systems for standby and prime power

We offer a range of standby power solutions based on natural gas and liquid propane, designed to be used as backup if there is an issue with the grid, and prime power solutions when utility power is either unavailable or unreliable.

Natural Gas

Standby
60 Hz
30- 650 kWe
Our natural gas standby solutions (60 Hz) have a wide range of power options. They begin with a 2.5L engine, with a power output of 30 kWe, and continue up to our 31.8 L CAC engine model, with a power output of 650 kWe

Natural Gas

Standby
60 Hz
130- 355 kWe
Our natural gas standby solutions (60 Hz) have a wide range of power options. They begin with a 2.5L engine, with a power output of 30 kWe, and continue up to our 31.8 L CAC engine model, with a power output of 650 kWe

Liquid Propane

Standby
60 Hz
130- 550 kWe

Our liquid propane gas standby solutions (60 Hz) have a huge range of power options. They begin with a 2.5L engine, with a power output of 30 kWe, and continue up to our 31.8 L CAC engine model, with a power output of 550 kWe.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Brochure Downloads

Value Care Agreements Flyer

Power Generation

Download (PDF 509 KB)

Power Generation

Power Generation Applications

In a fast-changing world of ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous flow of power.

Learn more

Power Generation

Power Generation Solutions

Learn more

Power Generation ValueCare Agreements

Whether it’s uptime or free time, making the most of every moment is what really matters. ValueCare Agreements give you the power, performance and peace of mind to do just that.

Learn more