Genoline | NewGeneration

The new generation of our Genoline New Generation automation system is the further development of the proven Genoline system.

Genoline New Generation is a non-classified and classified
automation system from MTU that is made for on-board power generation plants. 

Its modular system design makes it perfect for the adaption of the diesel engine and generator to the particular diversity of operating conditions that exist for on-board power generation. It is compatible with MTU Series 4000 and Series 2000 engines on request. 

The Genoline New Generation automation system is an innovative, high-end system that is available in two installation versions and can be supplied with LOP15 (standard) or LOP16 for special applications.

The system is compatible with:

  • Diesel-electric propulsion plant non-classified and classified 
  • Special applications 
  • MIL
  • Shock
  • EMC

Maximum reliability

Availability and maintenance-friendly design for minimal downtime.

Low lifecycle costs

Effective operation, low fuel consumption and long service intervals.

Ultimate compatibility

All MTU components are integrated, thoroughly tested and supported. Everything's designed to work together, which means less maintenance downtime for you.

Reduced emissions

Advanced technology meets applicable emissions and environmental regulations.

Some of the features of MTU Genoline New Generation

  • It controls and monitors the diesel engine and generator and provides the required interface
  • Modular system guarantees optimum adaption of the diesel engine to the diversity of operation conditions in Onboard Power Generation
  • Easy to integrate and install
  • It is available with MTU Factory acceptance test as well as a fully classified version
  • Simple interface handling
  • The interface provides analog and binary signals ( I/O), CANopen, J1939, Modbus TCP/IP and Modbus RTU

Let us guide you in the right direction.

One of our MTU experts can help you to find the product that’s just right for you.

MTU Callosum - Marine Automation System

Developed on the basis of many years of extensive naval experience and perfected by constant dialog with its users, MTU Callosum ensures that the technology works reliably in every situation.

Read more

Equipment Health Management System

MTU Equipment Health Management allows you to monitor - and have full control over - the technical condition of your vessel.

Read more

BlueVision_Basic | New Generation

MTU's BlueVision_Basic | New Generation is a non-classifiable monitoring and remote control system, incorporating a simple design and complete basic functionality.
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
Read exciting application stories from the world of drive, propulsion and power generation solutions.

Read more