Genoline - Marine Automation Systems

With the Genoline system, your engine and generator set are optimized to work at their best, whatever the operating conditions.

Genoline is MTU's non-classified and classified automation system for on-board power generation plants.

The modular system's design ensures optimum adaptation of the diesel engine and generator set to the variety of operating conditions that exist for on-board power generation. MTU Genoline is available for MTU Series 2000 and Series 4000 engines.

Genoline is compatible with the following applications:

  • Diesel-electric propulsion plant non-classified and classified 
  • Special applications 
  • MIL
  • Shock
  • EMC

 

Maximum reliability

Availability and maintenance-friendly design for minimal downtime.

Low lifecycle costs

Effective operation, low fuel consumption and long service intervals.

Ultimate compatibility

All MTU components are integrated, thoroughly tested and supported. Everything's designed to work together, which means less maintenance downtime for you.

Reduced emissions

Advanced technology meets applicable emissions and environmental regulations.

Some of the features of MTU genoline

  • It controls and monitors the diesel engine and generator and provides the required interface
  • Modular system guarantees optimum adaption of the diesel engine to the diversity of operation conditions in Onboard Power Generation
  • Easy to integrate and install
  • It is available with MTU Factory acceptance test as well as a fully classified version
  • Simple interface handling
  • The interface provides analog and binary signals ( I/O), CANopen and RS422 serial interface (MTU-protocol) or MODBus RTU on request.

Would you like some additional information?

One of our expert advisors would be happy to give you more information about our product range.

BlueVision_Basic | New Generation

MTU's BlueVision_Basic | New Generation is a non-classifiable monitoring and remote control system, incorporating a simple design and complete basic functionality.

Read more

BlueVision Non-Classified

Bluevision provides the most sophisticated and extensively developed solution for standard automation systems based on technology platform MCS-5.

Read more

Genoline | NewGeneration

The new generation of our Genoline New Generation automation system is the further development of the proven Genoline system.
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
Read exciting application stories from the world of drive, propulsion and power generation solutions.

Read more