Diesel Generator Sets

New diesel generator sets

Posted on 24 April 2018 by Jen Riley, Images by MTU Onsite Energy

MTU Onsite Energy introduced the next-generation Series 2000 diesel generator set product line for the North American market (60Hz).

MTU Onsite Energy  introduced the next-generation Series 2000 MTU Onsite Energy diesel generator set product line for the North American market (60Hz). With a power output range from 615 kWe to 1.250 kWe it expands the company’s high-power range product portfolio and makes it the most inclusive factory line up in the industry. These new diesel generator sets are already available. 

The new systems, DS750, DS800, DS1000 and DS1250, offer up to three circuit breakers mounted and wired from the factory, a 74.7dBA sound level, and a 190mph wind rating all in one package, making them more complete, reliable and cost-effective than other products on the market. Additional features of the generator sets include:

Higher power density per square foot, achieving 1.250 kWe with an MTU 16V2000 engine providing more power from a smaller footprint

190mph steel and aluminium wind-rated enclosures

Best-in-class factory sound enclosure for L3

The modular controls cockpit features a brand-new backend concept for mounting and wiring circuit breakers and controls along with a full line of SER circuit breaker solutions. The new generator sets are both IBC and OSHPD certified. 

“The new Series 2000 diesel generator sets provide customers the best-in-class reliability and cost-efficiency that they have come to expect from MTU Onsite Energy products,” said Kevin McKinney, senior sales manager at MTU Onsite Energy. “No other OEM offers the quantity of optional accessories, breakers, sound attenuation level and wind rating all in one package, with or without IBC/OSHPD Certification. By providing these options pre-engineered and validated from the factory, we can inherently improve quality, reliability and provide a more cost-effective solution.”

MTU Onsite Energy recently introduced the next-generation Series 2000 MTU Onsite Energy diesel generator set product line for the North American market (60Hz). The new systems with a power output range from 615 to 1.250 kWe offer up to three circuit breakers mounted and wired from the factory, a 74.7dBA sound level, and a 190mph wind rating all in one package.


Point of Contact

J.D. Carsten
Tel.:
+1(507)385 8630
+1 507 385 8630
E-mail:

Related stories

Powering Paradise

by Ashleigh Artist

Today’s hyper-connected telecommunications customer expects nothing less than uninterrupted service.

Read more

For emergencies in an emergency

by Nicole Burdiss

The San Francisco Fire Department decided to install MTU Series 2000 engines at the pump station for the emergency water supply.

Read more

Emergency power for children’s hospital

by Bryan Mangum

The Nemours children´s hospital installed a new central power plant equipped with four 2,250 kW MTU Onsite Energy generator sets.

Read more