Onshore Oil & Gas Hybrid Microgrids

Power up your Oil & Gas profitability

Microgrids and Hybrid Solutions

Have power at hand for any demand
with Microgrids and Hybrid Solutions

Operating profitably in times of slumping commodity prices, high overhead and increasing governmental regulations is a challenge for onshore oil and gas companies. Our microgrid, hybrid drilling and hybrid E-frac solutions offer a viable alternative. In combination with an

mtu EnergyPack battery energy storage system (BESS), they optimize asset utilization and stabilize power supply availability, thereby reducing operating expenses, carbon emissions and maintenance needs to power up profitability.

Energy cost optimization

Benefit from lower fuel consumption and electricity costs, also from reduced overall operating expenses and reliable power supply availability.

Secure power supply

Successful oil and gas operations require a secure supply of power. Our solutions deliver just that, even in remote areas or wherever grid capacity is limited.

Seamless backup energy

Minimize power supply interruptions and optimize fuel efficiency by seamlessly switching to alternative energy sources.

ESG commitment

Our commitment to Environmental, Social and Governance (ESG) principles is also strongly shaped by the views and concerns of customers and stakeholders.

Optimize asset utilization

Our battery energy storage systems store power at low loads and supplement it during peaks to enable optimal utilization of power generation assets.

One-stop solution provider

Our services range from expert support and simulation of energy data to financing plans, engineering, production, installation, operation and maintenance.

Microgrid solutions

As the name already implies, autonomous electricity networks, or microgrids, are able to supply energy completely independently of the grid to remote drilling and frac sites. In addition to intelligently

managing on-site diesel and gas power generation assets, our microgrid solutions also enable the integration of renewable energy sources such as photovoltaic and wind power.

Hybrid E-frac solutions

Growing pressures to cut operating costs, Environmental, Social and Governance (ESG) targets and other factors are driving shale oil companies to look for more efficient alternatives to power their operations. Our hybrid E-frac solutions effectively address these challenges by optimizing power asset utilization.

Hybrid drilling solutions

Low energy costs are key for drilling operation profitability, which is why our hybrid drilling solutions are designed around mtu EnergyPacks. In addition to optimizing the load profiles of power generation assets like our mtu Electric DrillingPacks, they store surplus energy and deliver it where and when it is needed.

Microgrid solutions portfolio

Excellent solutions for microgrid and storage projects

mtu EnergyPacks

Highly compact and scalable, these battery energy storage systems (BESS) are the ideal solution for optimizing frequency and voltage stability, power supply availability and overall profitability of onshore oil and gas operations. Covering the full power storage range from 400 kW to 2 MW, they store surplus energy and supplement it where needed within 1.5 milliseconds.

mtu microgrid controller

Highly compact and scalable, these battery energy storage systems (BESS) are the ideal solution for optimizing frequency and voltage stability, power supply availability and overall profitability of onshore oil and gas operations. Covering the full power storage range from 400 kW to 2 MW, they store surplus energy and supplement it where needed within 1.5 milliseconds.

mtu Series 4000 gas genset

Superior low load operation capabilities and excellent load acceptance make our gas generator sets a perfect fit for wide-ranging frac applications. Delivering the best power density in their class, they provide a high degree of safety in case backup power is called for.

mtu Electric DrillingPacks

Integrating a highly reliable genset and radiator in one easy-to-install solution, the mtu Electric DrillingPack delivers continuous power at full load capacity in virtually all types of operating conditions. The unit starts without preheating and performs without a hitch at altitudes of up to 13,000 ft (4000 m).