mtu NautIQ Genoline NG

mtu NautIQ Genoline NG is a non-classified and classified automation system that is made for onboard power generation plants.

mtu NautIQ Genoline NG

Made for onboard power generation plants.

The modular system design makes it perfect for the adaption of the diesel engine and generator to the particular diversity of operating conditions that exist for onboard power generation. It is compatible with mtu Series 4000 and Series 2000 engines on request.

The mtu NautIQ Genoline NG automation system is an innovative, high-end system that is available in two installation versions and can be supplied with LOP15 (standard) or LOP16 for special applications.

The system is compatible with:

  • Diesel-electric propulsion plant non-classified and classified
  • Special applications
  • MIL
  • Shock
  • EMC

Maximum reliability

Availability and maintenance-friendly design for minimal downtime.

Low lifecycle costs

Effective operation, low fuel consumption and long service intervals.

Ultimate compatibility

All mtu components are integrated, thoroughly tested and supported. Everything's designed to work together, which means less maintenance downtime for you.

Reduced emissions

Advanced technology meets applicable emissions and environmental regulations.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Special missions of a service nomad

by Lucie Maluck

It took just 4 ½ weeks for Melik Meddur and his team to perform a major overhaul of the three Series 8000 units powering the ferry HSC Condor Liberation, operated by British operator Condor Ferries. They did the job with the engines in-situ, i.e. in the engine room itself. Quite a feat, but by no means a premiere for Melik. So what's life like for him as a Rolls-Royce 'service nomad'?

Read more

Commercial Marine

Ship of the year sails with mtu

by Lucie Maluck

Thanks to their unparalleled maneuverability and low emissions, two mtu-powered American tugs have won the "Workboat of the Year" award.

Read more

Commercial Marine

"The gas engines purr quietly like kittens"

by Lucie Maluck

It has something of a premiere atmosphere: Europe's first inland ferry powered by a high-speed pure gas engine is about to go into operation on Lake Constance. It is still being diligently tested.

Read more

Commercial Marine

Halunder Jet now safer and more efficient – thanks to NautIQ

by Lucie Maluck, Anne-Katrin Wehrmann

The mtu NautIQ Foresight equipment health management system is ensuring the Halunder Jet catamaran can shuttle back and forth between Hamburg and Heligoland with maximum uptime and minimum fuel consumption.

Read more

Download our latest brochures

Solution Guide

Marine & Offshore

Download (PDF 6 MB)

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 9 MB)