PRESS RELEASE Corporate

mtu diesel gensets for future Type 26 British Global Combat Ship

Posted on September 11, 2013

Tognum subsidiary MTU Friedrichshafen GmbH and Rolls-Royce have jointly been awarded the contract to design the diesel generator sets for the Royal Navy´s future Type 26 Global Combat Ship.

Images [3 Files, 2 MB]

  • Joint contract for Tognum and Rolls-Royce
  • mtu designs its first propulsion units for British Navy

Friedrichshafen/London, September 11, 2013. Tognum subsidiary MTU Friedrichshafen GmbH and Rolls-Royce have jointly been awarded the contract to design the diesel generator sets for the Royal Navy´s future Type 26 Global Combat Ship. BAE Systems made the announcement at the International Defence and Security Equipment exhibition (DSEi) in London. The propulsion system will consist of a combination of four mtu diesel gensets powered by Type 20V 4000 M53B engines, and a Rolls-Royce Type MT30 gas turbine.

“Once again, this order demonstrates our long years of experience with combined propulsion systems and highlights the added value which our cooperation with Rolls-Royce enables us to offer our customers,” said Tognum Chief Sales Officer Dr Michael Haidinger. Since mid-March 2013, Tognum has been a wholly-owned subsidiary of a Rolls-Royce and Daimler joint venture.

Combined propulsion systems utilizing diesel engines and gas turbines are increasingly gaining in significance in the naval sector. The future Type 26 Global Combat Ship will employ a CODLOG (Combined Diesel Electric or Gas Turbine) configuration. The diesel generators supply electric power for the on-board systems and for vessel propulsion in cruising mode. The Rolls-Royce gas turbine can be switched in for high-speed propulsion whenever need. The propulsion concept is ideally suited for the mission profiles of future ships. For naval applications, the mtu gensets have double-resilient mounting systems and are housed within acoustic enclosures. This creates a propulsion system with an extremely low level of acoustic emissions, making the ship very difficult to locate.
Wolfgang Boller Spokesman Regional and Business Media
Phone:
+49 7541 90 2159
E-mail: