In today's world of economic growth and increasing populations, the demand for electricity is soaring. Governments and industries globally shift to distributed renewable energy, challenging centralized grids. To adapt to this changing energy landscape, the mtu EnergyPack offers an ideal solution.
It integrates renewable sources like solar and wind power, paving the way for future-ready sustainable power systems. The mtu EnergyPack is a scalable, all-in-one solution for autonomous off-grid facilities. It ensures reliable power through peak shaving, load-shifting, and grid stabilization, making it suitable for various applications.
Regardless of capacity needs, mtu EnergyPack provides dependable microgrid and energy system storage.
It efficiently stores electricity from distributed sources and delivers on demand. The mtu EnergyPack is available in different sizes: The QS and the QL, ranging from 200 kVA to 2,000 kVA, and from 312 kWh to 2,084 kWh, and the QG for grid scale storage needs, ranging from 4,400 kVA and 4,470 kWh to virtually any size.
The mtu EnergyPack serves as a key component in enhancing the reliability and profitability of microgrids and energy systems. It stores electricity generated by distributed power sources, including gensets, wind turbines, or solar panels, and delivers it when needed.
No matter your power and capacity needs, the mtu EnergyPack stands as the reliable choice for microgrids and energy systems. Its containerized housings have divided sections, some with outside air contact for protection against pollutants. Additionally, mtu EnergyPack QG offers scalable capacities for energy suppliers or trading purposes, up to several hundred megawatt hours.
Compact, flexible, and autonomous, the mtu EnergyPack ensures instant power wherever you need it.
mtu EnergyPack QG
Giant and powerful
4,400 > 100,000 kWh
- Cabinet-style outdoor installation
- Highly scalable design
- Ideal for grid-scale projects
- Strong cost reduction with economy-of-scale
mtu EnergyPack QL
Large and versatile
1,000 kWh – 2,000 kWh
- Seamless integration
- 40-foot design with fast commissioning
- Ultrafast reponse
- Digital connectivity
mtu EnergyPack QS
Small and sturdy
312 kWh – 624 kWh
- Factory-tested plug-and-play design
- Black-start capability
- Relocatable container
- Sheltered environment with high robustness
mtu EnergyPack – The full power and capacity range*
*Actual capacities and sizes may vary due to battery type and system configuration.