Power Generation Energy Storage

TYING MULTIPLE POWER SYSTEMS TOGETHER WITH INTELLIGENT CONTROLS

How a well-designed microgrid efficiently managed with intelligent controls can cost-effectively produce energy.

Integrating assets and optimizing operation

Growing demand, more flexible markets, decentralization, and renewable energy – all these factors are changing the way power plants are configured and run. The mtu EnergetIQ Manager masters these challenges by seamlessly integrating a power plant’s diverse assets and automating the control of power generation, storage and demand. The opimized operation allows better planning, more efficiency, and saves money, fuel and emissions.

The new mtu EnergetIQ Manager is the brain of your power plant. It controls groups of power generation and storage assets and the distribution of power all the way from generation to your load. The mtu EnergetIQ Manager handles island installations and grid parallel installations to offer applications from response market to emergency power.

Scalability

The mtu EnergetIQ Manager is a server-based solution. This makes it possible to add operator stations throughout your facility from the workshop (e.g. panel pc) to the office (e.g. your laptop for daily use). Integration of 3rd party components.

Future-proof through upgrades

New assets can be integrated into your system with minimal software parameter changes. Additional operating stations can be added to the mtu EnergetIQ Manager to make all information and control possible from different locations.

Centralization and redundancy

The centralized system architecture makes it easy to handle, maintain and scale. When highest availability is necessary, redundancy ensures full functionality in case of component failures.

Redundancy

The mtu EnergetIQ Manager offers a wide range of redundancy options. The key is a continuous data-synchronization between a master and a backup controller. We also offer solutions for your redundant control network and connected assets.

Essential drivers

Power availability

The combination of power generation management and active load management ensures availability of power, even at the limits of your plant’s potential. Automated control of plants with little or no access to the public grid ensures the stability of electric power.

Cost saving

When your locally produced energy (electricity, heating and cooling) is less expensive than that from the grid, the mtu EnergetIQ Manager provides a complete control solution to manage your local resources.

Electricity balancing market / Grid stabilizing

If your plant is on-grid, the mtu EnergetIQ Manager, with its peak shaving and fast response functions, allows you to earn income by participating in the power balancing market.

Solutions for on-grid and off-grid applications

System architecture

Centralized, Flexible, Scaleable.

Datamanagement, acquisition, storage, analytics and visualization of data

Historical and live data can be accessed through multiple services for analytics or visualizations like single line diagrams, asset dashboards, configurable trending or alarm management

Group controller

To ensure power availability and stability the mtu EnergetIQ Manager controls the connected assets and preforms monitoring and protections functions to secure your complete installation.

Systen optimizer

No matter if you want to achieve minimum emissions or costs highest efficiency of your energy system is required. With internal load prediction based on AI, external weather forecasts and energy prize information the mtu EnergetIQ Manager ensures the best mix of energy by the help of model predictive controls.

Asset controller

The mtu EnergetIQ Asset Controller brings maximum asset performance by individual and mtu specific control philosophies (deep integration) , consistent UI/UX throughout the entire portfolio, highest serviceability by integration into mtu service toolchains and processes, analytic functions and connectivity to mtu cloud services.

Fuel cell

Fuel cells can provide clean electrical power from H2 to provide peak shaving or backup power.

Electrolyzer

Electrolyzers convert electrical energy in H2. H2 can be stored for later use in the same microgrid, but also as an energy carrier for mobile application. Electrolyzers are an important step into sector coupling.

BESS

Battery systems are the perfect solution for grid services or to stabilize your microgrid in case of fast and big load steps.

Renewables

Renewables are the primary energy source for the future. The feed green energy into your microgrid. Unfortunately these energies are not always available when needed.

Genset/CHP

In backup power applications gensets are the backbone of your microgrid when it comes to the need of high availability of electrical power for critical infrastructure. In prime power applications gensets can provide long time or even continuous power. Used in combination with CO2 neutral fuel and state of the art aftertreatment systems gensets are also environment friendly assets. Especially when also thermal energy (e.g. for sector coupling) is used in CHP units outstanding efficiency can be achieved.

DUPS

Dynamic Uninterrupted Power Supplies combine the fastest responses to anomalies in the power supply by the use of rotating mass with the backup power capabilities of a genset within one asset. DUPS can be used to continuously shape the power supply for critical loads to achieve highest power quality and in parallel ensure highest availability in case of grid failures.

Fuel Storage

Integration of fuel storage systems is elementary to ensure required availability in backup power applications but also if fuel is generated in the microgrid and is used for mobile applications. Even integration of fleet management systems for a potentially connected gas station can be taken into account for optimized fuel generation.

Switchgear

Like the EnergetIQ Manager is the brain of your microgrid, the switchgear is the electrical backbone. Tied integration of the switchgear components into the EnergetIQ control system is essential to provide different sequences of your microgrid.

1

Datamanagement, acquisition, storage, analytics and visualization of data

Historical and live data can be accessed through multiple services for analytics or visualizations like single line diagrams, asset dashboards, configurable trending or alarm management

2

Group controller

To ensure power availability and stability the mtu EnergetIQ Manager controls the connected assets and preforms monitoring and protections functions to secure your complete installation.

3

Systen optimizer

No matter if you want to achieve minimum emissions or costs highest efficiency of your energy system is required. With internal load prediction based on AI, external weather forecasts and energy prize information the mtu EnergetIQ Manager ensures the best mix of energy by the help of model predictive controls.

4

Asset controller

The mtu EnergetIQ Asset Controller brings maximum asset performance by individual and mtu specific control philosophies (deep integration) , consistent UI/UX throughout the entire portfolio, highest serviceability by integration into mtu service toolchains and processes, analytic functions and connectivity to mtu cloud services.

5

Fuel cell

Fuel cells can provide clean electrical power from H2 to provide peak shaving or backup power.

6

Electrolyzer

Electrolyzers convert electrical energy in H2. H2 can be stored for later use in the same microgrid, but also as an energy carrier for mobile application. Electrolyzers are an important step into sector coupling.

7

BESS

Battery systems are the perfect solution for grid services or to stabilize your microgrid in case of fast and big load steps.

8

Renewables

Renewables are the primary energy source for the future. The feed green energy into your microgrid. Unfortunately these energies are not always available when needed.

9

Genset/CHP

In backup power applications gensets are the backbone of your microgrid when it comes to the need of high availability of electrical power for critical infrastructure. In prime power applications gensets can provide long time or even continuous power. Used in combination with CO2 neutral fuel and state of the art aftertreatment systems gensets are also environment friendly assets. Especially when also thermal energy (e.g. for sector coupling) is used in CHP units outstanding efficiency can be achieved.

10

DUPS

Dynamic Uninterrupted Power Supplies combine the fastest responses to anomalies in the power supply by the use of rotating mass with the backup power capabilities of a genset within one asset. DUPS can be used to continuously shape the power supply for critical loads to achieve highest power quality and in parallel ensure highest availability in case of grid failures.

11

Fuel Storage

Integration of fuel storage systems is elementary to ensure required availability in backup power applications but also if fuel is generated in the microgrid and is used for mobile applications. Even integration of fleet management systems for a potentially connected gas station can be taken into account for optimized fuel generation.

12

Switchgear

Like the EnergetIQ Manager is the brain of your microgrid, the switchgear is the electrical backbone. Tied integration of the switchgear components into the EnergetIQ control system is essential to provide different sequences of your microgrid.

Key features and benefits

The latest version of mtu EnergetIQ Manager combines security, intuitive use and customizability for reliable operation of your systems. From data, asset and user management to full control and monitoring of your system on one screen, you need look no further for a scalable solution to meet your needs.

Intuitive control

The mtu EnergetIQ Manager is your easy-to-use interface to manage entire systems or individual assets. Detailed insights are just a click away.

Connectivity

The mtu EnergetIQ Manager offers the integration into your IT landscape system by serialized protocols (e.g. Modbus or OPC UA) and a restful API. Specfic protocols can be added on demand.

Data & user management

All data in the system is ready for visualization and reporting. Manage your data according to different database standards and your users and their accesses based on groups, roles and persons.

IT security

The system’s security standards protect operation and allow
precise permission regulation by user and asset.

Alarm management

The mtu EnergetIQ Manager can handle alarms from different sources in one Alarm Management System.

Trending and reporting

Based on the internally stored system data the mtu EnergetIQ Manager offers you a wide range of predefined and configurable layouts for rending and reporting.

Configuration management

The mtu EnergetIQ Manager brings an on-site tool to handle its own parameters and all parameters of further EnergetIQ asset control units within the local system.

Customizable functionality

As the central controller of your system, the mtu EnergetIQ Manager controls the complete energy system. It can be customized without limitation of assets and breakers for optimal system integration wih highest pefomance.

mtu EnergetIQ, the Energy Management System (EMS) from Rolls-Royce Power Systems, uses artificial intelligence to control what is described as a microgrid. This predicts the user’s load profile. Based on past data, it can accurately predict when how much power will be needed. And from that, the system then calculates exacly which energy source to use at what time to optimally meet the energy demand. „Based on neutral networks, our system is self-learning. It learns about our customers’ energy consumption and uses it to drive future demand,“ explains Jan Henker, Senior Expert Automation and Conrols at Rolls-Royce and responsible for EnergetIQ.

Youtube Video

Tying multiple Power Systems together with intelligent controls

How a well-designed microgrid efficiently managed with intelligent controls can cost-effectively produce energy.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Rolls-Royce supports mission critical data center power in Japan with
mtu emergency gensets

Download our latest brochures

mtu EnergetIQ

The mtu EnergetIQ Manager handles island installations and grid parallel installations to offer applications from response market to emergency power.

Download (PDF 4 MB)

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 3 MB)

Grid-Scale Energy Storage Solutions

The future of renewable energy for utility services.

Download (PDF 5 MB)

Power Generation

When the Grid Can’t Keep Up: Powering the AI Era

by Jenifer Riley

The AI boom is driving global energy demand to unprecedented levels. Find out why grid capacity is increasingly becoming a bottleneck and how mtu solutions are helping pave the way for a digital future.

Read more

Power Generation Energy Storage

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Power Generation

How decentralized gas power plants are making energy supply more stable

by Lucie Maluck

What happens when the wind and sun take a break at the same time – and the grid reaches its limits? Rolls-Royce energy experts show how modular gas engine power plants keep the grid stable – flexibly, decentralized, and cost-efficiently.

Read more

Power Generation

AI boom: How combustion engines secure the power supply for data centers – and what Rolls-Royce is planning next

by Silke Rockenstein

Rolls-Royce has the most comprehensive portfolio for powering data centres – from diesel generators to SMR.

Read more

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more