Power Generation

Standby Power

mtu backup generator sets are engineered to ensure an uninterrupted power supply in the event of grid or utility outage.

Power outages on the grid can put a business’ livelihood - and even human lives – at risk. We understand how important it is for you to be connected, so we offer backup power via standby generator sets and a full range of dynamic UPS solutions. It is one less thing for you to worry about.

We provide standby power via emergency diesel andgas generators as well as dynamic UPS solutions which combine a diesel genset with a kinetic energy module, maintaining a constant supply of reliable power in the event of a mains or power grid failure. We believe that you deserve an uninterruptible power system to stay productive and to keep people safe. And we help you to do just that by providing a range of standby power systems.

Standby Generators are compatible with use in:

  • Hospitals
  • Airports
  • Data centers
  • Industrial facilities
  • Power Plants
  • Any other type of building

Maximum reliability

A safeguard to ensure uninterrupted electricity supplies when grid power fails

Quick response

To secure your operations at low investment cost

High load acceptance

Industry-leading load factor average with more than 85%

mtu quality guarantee

Designed to exceed the specifications required by the applicable ISO rule

Standby Power

mtu systems excel in sensitive environments which may include harsh temperature fluctuations, diverse power needs or high transient loads. In the event of utility outage, power is restored within seconds.

Mission critical

Mission critical applications safeguard the power supply when lives or huge economic losses are at risk. We provide highly dependable solutions to ensure a constant flow of power, with an industry-leading average load factor.

Featured Case Study

Show all press content
Power Generation

mtu Kinetic PowerPack supports critical BBC services

28 October 2020

Dynamic UPS for welsh headquarters of U.K.’s famous broadcasting station considering challenging noise level and space requirements.

Read more

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Ready to go for another 18 years.

by Lucie Maluck

Rolls-Royce service technicians overhaul two emergency generator sets at the Charité University Clinic in Berlin. And get them fit for another 18 years' service.

Read more

Power Generation

What will future mission-critical power solutions look like?

by Silke Rockenstein

Are we on the way to a climate-neutral data center? Interview with Tobias Bertler, Senior Manager Direct Sales at Rolls-Royce Power Systems

Read more

Power Generation

The heart of data

by Tara Tyrell

How emergency gensets safeguard Australia's data centers.

Read more

Power Generation

Rolls-Royce Provides mtu Generator Sets for New Central Utility Plant at UNC Charlotte

by Jennifer Riley

Read more

Power Generation

Power Generation Solutions

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Power Generation

Power Generation Applications

In a fast-changing world of ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous flow of power.