Land Defense

Series 199 engine family

For mission-critical land defense vehicles, mtu sets the standard in propulsion – with field-proven engines built for extreme conditions and maximum performance.​

Unstoppable Power. Unmatched Reliability.

We develop and supply high-performance diesel engines for modern armored vehicles – including main battle tanks, infantry fighting vehicles, reconnaissance and patrol vehicles, and personnel carriers. Proven drive systems like the Series 199 deliver outstanding power-to-weight and power-to-dimension ratios, enabling more payload and space efficiency. ​

With thousands of units in service and decades of dedicated development experience, mtu engines set the benchmark for reliability, ease of maintenance and long service life in demanding land defense operations.​

Versatile power range

Available in multiple performance classes for varied applications

Enhanced mobility

Designed for maximum acceleration, maneuverability and agility

Easy maintainability

Modular design and long service intervals reduce downtime and simplify logistics in the field

Compact and powerful

Small footprint with high power-to-weight ratio for optimal design

Proven reliability

Built with robust, field-tested and dependable technology

Fuel-efficient operation

Low fuel consumption ensures long-lasting efficiency

6V 199 260-460kW​

Engine model       6V 199
Cylinders              6V
Power output       260 - 480 kW
                             354 - 653 (hp)
Speed                    1,800 / 2,100 / 2,200 rpm

8V 199 530-800kW​

Engine model       8V 199
Cylinders              8V
Power output       530 - 600 / 800 kW
                             (721 - 816 / 1,090 hp)
Speed                    2,100 / 2,300 rpm

10V 199 1100kW​

Engine model       10V 199*
Cylinders              10V
Power output       900 - 1100 kW
                             (1,224 - 1,496 hp)
Speed                    2,300 / 2,600 rpm

* in development
** potential power output

More Power for mtu Series 199

We are excited to introduce the latest addition to our mtu Land Defense engine lineup: the mtu 12V 199. This powerful 12-cylinder combustion engine, delivering over 1,300 kW, is designed to meet the demanding needs of modern military land vehicles.

This new engine underscores our commitment to providing cutting-edge solutions that enhance the capabilities of military forces worldwide. Stay tuned for more updates as we continue to push the boundaries of innovation in defense technology.

High Performance

With over 1,300 kW, our 12V 199 sets a new standard for power and efficiency in military applications.

Versatility

It's ideal for both new vehicle projects and the modernization of existing fleets, ensuring adaptability across various platforms.

Future-Ready

We've engineered it to support the increasing demands for power and efficiency in today's military vehicles.

mtu Repower Solutions​

Discover your mtu benefits including lower fuel consumption, shorter downtimes, longer service intervals and low maintenance with our Repower Solutions.​

Fuchs Evolution with mtu 6V199
Fuchs Evolution with mtu 6V199
ACSV G5 (Armoured Combat Support Vehicle) with 6V 199
ACSV 6V 199
GTK Boxer 8V 199
KMW Boxer with 8V 199
General Dynamics Ajaxa with 8V 199

Get the mtu eReport Newsletter, Case Studies & Whitepapers

Sign up to receive the latest news and development, relevant to your industry, from the world of mtu Solutions.

Get started

Form submission unsuccessful due to an error. Please try again later.

mtu eReport Newsletter Sign Up

Complete the form below to start your subscription.

Subscription

A subscription type is required.

Industry of Interest

Industry is a required field
  • Power Generation
  • Marine
  • Industrial

Personal Details

  • Mr.
  • Ms.
First name is a required field.
Last name is a required field.
E-mail address is a required field.
Country is a required field.
  • Afghanistan
  • Aland Islands
  • Albania
  • Algeria
  • American Minor Outlying Islands
  • American Samoa
  • American Virgin Islands
  • Andorra
  • Angola
  • Anguilla
  • Antarctica
  • Antigua and Barbuda
  • Argentina
  • Armenia
  • Aruba
  • Australia
  • Austria
  • Azerbaijan
  • Bahamas
  • Bahrain
  • Bangladesh
  • Barbados
  • Belarus
  • Belgium
  • Belize
  • Benin
  • Bermuda
  • Bhutan
  • Bolivia
  • Bonaire, Sint Eustatius and Saba
  • Bosnia and Herzegovina
  • Botswana
  • Bouvet Islands
  • Brazil
  • British Indian Ocean Territory
  • British Virgin Islands
  • Brunei Darussalam
  • Bulgaria
  • Burkina Faso
  • Burundi
  • Cambodia
  • Cameroon
  • Canada
  • Cape Verde
  • Cayman Islands
  • Central African Republic
  • Chad
  • Chile
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Colombia
  • Comoros
  • Congo
  • Cook Islands
  • Costa Rica
  • Cote d'Ivoire
  • Croatia
  • Cuba
  • Curaçao
  • Cyprus
  • Czech Republic
  • Democratic Republic of the Congo
  • Denmark
  • Djibouti
  • Dominica
  • Dominican Republic
  • Dutch Antilles
  • Ecuador
  • Egypt
  • El Salvador
  • Equatorial Guinea
  • Eritrea
  • Estonia
  • Ethiopia
  • Falkland Islands
  • Faroe Islands
  • Fiji
  • Finland
  • France
  • French Guyana
  • French Polynesia
  • French Southern Territories
  • Gabon
  • Gambia
  • Georgia
  • Germany
  • Ghana
  • Gibraltar
  • Greece
  • Greenland
  • Grenada
  • Guadeloupe
  • Guam
  • Guatemala
  • Guernsey
  • Guinea
  • Guinea-Bissau
  • Guyana
  • Haiti
  • Heard and McDonald Islands
  • Honduras
  • Hong Kong
  • Hungary
  • Iceland
  • India
  • Indonesia
  • Iran
  • Iraq
  • Ireland
  • Isle Of Man
  • Israel
  • Italy
  • Jamaica
  • Japan
  • Jersey
  • Jordan
  • Kazakhstan
  • Kenya
  • Kiribati
  • Kosovo
  • Kuwait
  • Kyrgyzstan
  • Laos
  • Latvia
  • Lebanon
  • Lesotho
  • Liberia
  • Libya
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macao
  • Madagascar
  • Malawi
  • Malaysia
  • Maldives
  • Mali
  • Malta
  • Marshall Islands
  • Martinique
  • Mauritania
  • Mauritius
  • Mayotte
  • Melilla
  • Mexico
  • Micronesia
  • Moldova
  • Monaco
  • Mongolia
  • Montenegro
  • Montserrat
  • Morocco
  • Mozambique
  • Myanmar
  • Namibia
  • Nauru
  • Nepal
  • Netherlands
  • New Caledonia
  • New Zealand
  • Nicaragua
  • Niger
  • Nigeria
  • Niue
  • Norfolk Islands
  • North Korea
  • North Macedonia
  • North Mariana Islands
  • Norway
  • Oman
  • Pakistan
  • Palau
  • Palestine, State of
  • Panama
  • Papua New Guinea
  • Paraguay
  • Peru
  • Philippines
  • Pitcairn Islands
  • Poland
  • Portugal
  • Puerto Rico
  • Qatar
  • Republic of South Sudan
  • Reunion
  • Romania
  • Russian Federation
  • Rwanda
  • Saint Barthélemy
  • Saint Kitts and Nevis
  • Saint Martin
  • Samoa
  • San Marino
  • Sao Tome and Principe
  • Saudi Arabia
  • Senegal
  • Serbia
  • Seychelles
  • Sierra Leone
  • Simbabwe
  • Singapore
  • Sint Maarten
  • Slovakia
  • Slovenia
  • Solomon Islands
  • Somalia
  • South Africa
  • South Georgia and the Southern Sandwich Islands
  • South Korea
  • Spain
  • Sri Lanka
  • St. Helena
  • St. Lucia
  • St. Pierre and Miquelon
  • St. Vincent
  • Stateless
  • Sudan
  • Suriname
  • Svalbard
  • Sweden
  • Switzerland
  • Syria
  • Taiwan
  • Tajikistan
  • Tanzania
  • Thailand
  • The Kingdom of Eswatini
  • Timor-Leste
  • Togo
  • Tokelau Islands
  • Tonga
  • Trinidad and Tobago
  • Tunisia
  • Türkiye
  • Turkmenistan
  • Turks Caicos
  • Tuvalu
  • Uganda
  • Ukraine
  • United Arab Emirates
  • United Kingdom
  • United States
  • Uruguay
  • Uzbekistan
  • Vanuatu
  • Vatican City
  • Venezuela
  • Vietnam
  • Wallis and Futuna Islands
  • West Sahara
  • Yemen
  • Zaire
  • Zambia
  • English
  • German
  • Spanish
  • French
  • Italian
Informed consent is a required field.
Informed consent is a required field.
Informed consent is a required field.
Please fill in Gen

*Required field

Thank you very much for your interest in the mtu eReport Newsletter

Here's what will happen next


1

Confirmation Email

An e-mail with a confirmation link will be sent to you. To complete the subscription process, please click on the link contained in the email.


Land Defense

Rolls-Royce will deliver 523 mtu engines manufactured in the UK for British Army’s Boxer MIV

Read more

Land Defense

Rolls-Royce Power Systems invests in order to make important contribution to security of Germany and allied nations

Read more

Land Defense

Rolls-Royce introduces first UK assembled mtu 8V 199 engine

Read more

Land Defense

Rolls-Royce delivers first mtu Series 199 PowerPacks for M10 Booker Combat Vehicle Program

Read more

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more