Power Generation Standby Power

Standby Power

mtu backup generator sets are engineered to ensure an uninterrupted power supply in the event of grid or utility outage.

Power outages on the grid can put a business’ livelihood - and even human lives – at risk. We understand how important it is for you to be connected, so we offer backup power via standby generator sets. It is one less thing for you to worry about.

We provide standby power via emergency diesel and gas generators, which maintain a constant supply of reliable power in the event of a mains or power grid fault. We believe that you deserve an uninterruptible power system to stay productive and to keep people safe. And we help you to do just that by providing a range of standby power systems.

Standby Generators are compatible with use in:

  • Hospitals
  • Airports
  • Data centers
  • Industrial facilities
  • Power Plants
  • Any other type of building

Maximum reliability

A safeguard to ensure uninterrupted electricity supplies when grid power fails

Quick response

To secure your operations at low investment cost

High load acceptance

Industry-leading load factor average with more than 85%

mtu quality guarantee

Designed to exceed the specifications required by the applicable ISO rule

Standby Power

mtu systems excel in sensitive environments which may include harsh temperature fluctuations, diverse power needs or high transient loads. In the event of utility outage, power is restored within seconds.

Mission critical

Mission critical applications safeguard the power supply when lives or huge economic losses are at risk. We provide highly dependable solutions to ensure a constant flow of power, with an industry-leading average load factor.

Featured Case Study

Show all Press Content
Power Generation

Emergency power generation for Türk Telekom in Istanbul: reliable telecommunication services at all times

Since July 2011, three emergency power gensets from MTU Onsite Energy have ensured that telecommunications company Türk Telekom in Istanbul can continue to provide services to its customers during power outages. The DS 2595 D5S model gensets, which are powered by mtu Type 16V 4000 G63 diesel engines, produce 5,190 kVA of electric power and cut in to generate emergency power within nine seconds in parallel mode. Systems provider mtu Turkey equipped the entire 144m2 facility with everything from gensets through switch cabinets to electrical plant.

Read more

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Power Generation Solutions

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Power Generation

Power Generation Applications

In a fast-changing world of ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous flow of power.