Decisive action requires a strong heart.
The higher the requirements and the more specific the application, the clearer the need for one of our propulsion systems, including mtu engines, gearbox, shaftline, and propeller/waterjet. We develop the optimum propulsion solutions for all individual tasks – solutions with the highest performance, greatest reliability and availability as well as superior agility.
The higher the requirements and the more specific the application, the clearer the need for one of our propulsion systems, including mtu engines, gearbox, shaftline, and propeller/waterjet. We develop the optimum propulsion solutions for all individual tasks – solutions with the highest performance, greatest reliability and availability as well as superior agility. Our customized solutions for large military vessels correspond to strict navy standards and guarantee:
- High reliability and availability
- A broad engine characteristic map and unlimited low load capability
- High power concentration despite low weight
- Excellent maneuverability and acceleration
- Low acoustic, optical, and infrared signatures
- Substantial shock-proofing
- Low fuel consumption over the entire operating range
- Long maintenance intervals
mtu Diesel Engines
mtu Marine Diesel Gensets
Marine gensets
- POWER RANGE
- 330 – 3,015 kWe
Sustainable fuels make internal combustion engines cleaner
Connect with Us