Oil & Gas

Well Servicing

Solutions to meet and exceed extremely high demands for power, performance and reliability.

mtu diesel engines provide oil and gas well service operations with maximum flexibility. mtu high-performance engines are ideally suited for well servicing. Combining high performance with excellent fuel efficiency, they are built to lower your operating costs.

Thanks to their outstanding durability, mtu engines have been used for decades in diesel-electric, diesel-mechanical, and diesel-hydraulic drive applications to power a wide range of well service equipment. By incorporating advanced mtu emissions reduction technologies such as exhaust gas recirculation (EGR) and common rail injection, Series 4000 engines fully satisfy EPA Tier 4 emission standards, even without an exhaust gas aftertreatment system.

Durability and reliability

Guaranteed even under extreme conditions, thanks to enhanced performance, long maintenance intervals and lifecycle support.

Low operating costs

Low fuel consumption, extended service intervals and maintenance-friendly design.

Compact designed engines

Allows easy integration into existing well service equipment or newly installed applications.

Efficient and powerful

Thanks to mtu emissions reduction technologies such as exhaust gas aftertreatment, common rail injection and two-stage turbo charging.

USE CASE: THE HYBRID E-FRAC DIFFERENCE

How to cut OPEX by up to 70%

Hydraulic fracturing with a gas turbine generator is very energy and operationally cost intensive. Hybrid E-frac solutions intelligently manage and optimize mission critical power supply assets, thereby enabling significantly lower operating costs and emissions. 

Download this use case to learn how you can:

  • Substantially lower operating costs
  • Reduce C02 emissions
  • Store surplus energy
  • Reduce maintenance costs

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Download Our Brochures

Oil & Gas

SERIES 4000 TIER 4 FINAL

Download (PDF 2 MB)

Oil & Gas

FRACPACK WITH SERIES 4000 S83 / S83L

Download (PDF 1 MB)

Electric Drilling Package Series

New Electric Drilling Package

Download (PDF 847 KB)

Oil & Gas

FRACPACK WITH SERIES 4000 T95

Download (PDF 1 MB)