Onshore Oil & Gas Well Servicing

Well Servicing

Well servicing operations have extremely high demands for power, performance and reliability under the toughest conditions. mtu systems are designed to meet and exceed these demands.

mtu diesel engines provide oil and gas well service operations with maximum flexibility. With power ratings from 75 kW (Series 900) to 2,460 kW (16V 4000 S83L) our engines for oil well services combine high performance with excellent fuel efficiency and long maintenance intervals which provide you with lower operating costs. 

Thanks to their outstanding durability, mtu engines have been used for decades in diesel-electric, diesel-mechanical, and diesel-hydraulic drive applications to power a wide range of well service equipment. By incorporating advanced mtu emissions reduction technologies such as exhaust gas recirculation (EGR) and common rail injection, Series 4000 engines fully satisfy EPA Tier 4 emission standards, even without an exhaust gas aftertreatment system.

Durability and reliability

Guaranteed even under extreme conditions, thanks to enhanced performance, long maintenance intervals and lifecycle support.

Low operating costs

Low fuel consumption, extended service intervals and maintenance-friendly design.

Compact designed engines

Allows easy integration into existing well service equipment or newly installed applications.

Efficient and powerful

Thanks to mtu emissions reduction technologies such as exhaust gas aftertreatment, common rail injection and two-stage turbo charging.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Oil & Gas

Canada’s first Tier 4 final service rig

by Chuck Mahnken

While CARE Industries has relied on the Series 60 for many years, the transition to the Tier 4-certified Series 1100 will have many advantages.

Read more

Oil & Gas

Jereh Petroleum pumps with mtu

by Rolf Behrens

Key customer Jereh Petroleum Equipment has ordered 16 engines of type 12V 4000 T95 for new fracturing pump equipment.

Read more

Oil & Gas

mtu to present latest Marine and Onshore Technologies at OTC 2017

by Jennifer Riley

mtu will feature its latest technologies on Booth #2261 for onshore and offshore oil and gas applications at the 2017 Offshore Technology Conference from May 1 – 4.

Read more

Oil & Gas

mtu at ADIPEC 2016

by Rolf Behrens

mtu presented current power and propulsion solutions for onshore and offshore oil and gas applications at the Abu Dhabi International Petroleum Exhibition and Conference (ADIPEC).

Read more

Download Our Brochures

Oil & Gas

SERIES 4000 TIER 4 FINAL

Download (PDF 2 MB)

Oil & Gas

FRACPACK WITH SERIES 4000 S83 / S83L

Download (PDF 1 MB)

Electric Drilling Package Series

New Electric Drilling Package

Download (PDF 2 MB)

Oil & Gas

FRACPACK WITH SERIES 4000 T95

Download (PDF 1 MB)