mtu EnergyPack QG

Powering Tomorrow Sustainably. The Ideal Solution for Grid-Scale Storage Projects.

Power Generation

mtu EnergyPack QG

Powering Tomorrow Sustainably. The Ideal Solution for Grid-Scale Storage Projects.

Your grid-scale storage solution

Introducing EnergyPack QG, the ideal battery energy storage system for integrating high shares of renewable energy into the electric power grid. With a storage capacity ranging from 4.47 MWh to over 100 MWh, EnergyPack QG is optimized for front-of-the-meter utility scale projects, as well as large commercial and industrial applications. EnergyPack QG's modular design enables easy scalability, making it an ideal choice for integrating into energy systems of any size.

The system is reliable and prevents unexpected shutdowns due to volatile energy supply or grid congestion caused by high power demand. Store excess energy from renewable sources during production peaks and discharge it during periods of high demand with EnergyPack QG. This maximizes revenue and reduces costs by capitalizing on energy trading opportunities.

Key features based on industry-leading technology

Maximum safety and reliability.

Extended lifespan and service intervals.

Easy integration to reduce installation time and risks.

Outstanding performance for high-demand grid-scale applications.

Optimal performance and flexibility with the intelligent control platform, mtu EnergetIQ.

Contact us today to learn more.

Choose our industry-leading technology for your grid-scale energy needs.

Anatomy of an mtu EnergyPack QG

The integration of a high level of solar and wind renewables in power systems can be achieved effectively with the help of the  mtu  EnergyPack QG, which comprises five essential components: battery rack, a power conversion system (PCS), a medium voltage skid, an auxiliary power transformer with sub-distribution cabinet, and the  mtu  EnergetIQ Asset Controller.

Battery rack

Source of energy which can be charged or discharged via electro-chemical reaction. Structured system including lithium-ion cells, cooling, wiring, asset controller and housing.

Power Conversion System (PCS)

Converts the stored energy into the appropriate form for use by the connected load.

MV Transformer & Switchgear

Manages the distribution of energy to the connected load.

Auxiliary Power Transformer with Sub Distribution Cabinet

Provides additional power to support the operation of the EnergyPack QG and distributes power to other components as needed.

1

Battery rack

Source of energy which can be charged or discharged via electro-chemical reaction. Structured system including lithium-ion cells, cooling, wiring, asset controller and housing.

2

Power Conversion System (PCS)

Converts the stored energy into the appropriate form for use by the connected load.

3

MV Transformer & Switchgear

Manages the distribution of energy to the connected load.

4

Auxiliary Power Transformer with Sub Distribution Cabinet

Provides additional power to support the operation of the EnergyPack QG and distributes power to other components as needed.

Flexible system configuration based on standardized modules 

Unlocking the potential for diverse energy projects, the mtu EnergyPack QG is designed and optimized to suit your specific needs based on standardized modules. Picture 1 showcases an exemplary first variant based on battery racks, ideal for systems below 50 MW, while Picture 2 illustrates an exemplary second variant based on battery containers, perfect for large-scale systems exceeding 50 MW. This flexibility ensures seamless integration on-site, empowering users to select the configuration that best matches their unique energy requirements.  

mtu EnergyPack QG -  exemplary system design for systems up to 50 MW

mtu EnergyPack QG -  exemplary system design for systems beyond 50 MW

A comprehensive plant design comprises multiple base units, including the two distinct variants depicted. Each base unit is optimized for 3.7 - 8.8 MVA nominal charge and discharge power, with a capacity of up to 32.6 MWh.

Integrated within each battery rack or container are control systems, fire suppression mechanisms, and liquid cooling and heating systems. These standalone operational units, with their modular design, allow for easy replacement in the event of failure, ensuring dependable operation and maximum availability of energy storage capacity.

Unlimited scalability meets project-specific requirements

The mtu EnergyPack QG is a battery energy storage system that can be scaled infinitely to fulfill specific project needs, rendering it an optimal choice for large-scale grid applications.

Versatile solution for various applications

The mtu EnergyPack's industrial design is crafted for the most challenging applications. The system offers high configurability to meet your operational needs and can be scaled with demand to maximize asset value cost-effectively​.

Energy Shifting

The mtu EnergyPack stores excess energy from PV systems or other generation sources in the grid for later use (e.g., peak shaving, load shifting).

Energy Trading

When paired with the mtu EnergetIQ Manager, the system allows for participation in high-level electricity markets ahead of the electric metering point. In deregulated electricity markets, revenues can be earned by trading in wholesale markets, including day-ahead and intraday markets.

Frequency Regulation

Our solution continuously monitors the grid, ensuring an immediate active and reactive balance between load and generation to stabilize the network's frequency (ancillary services).

Reactive Power and Voltage Regulation​

The power electronics in the mtu EnergyPack contribute to grid voltage regulation and provide reactive power support to the network.

Performance Optimization

Combining these functionalities allows for the integration of large amounts of renewable energy, reduces the cost of conventional energy generation systems, and delivers high-quality, reliable power in on-grid applications.​

Transmission and Distribution Support

Grid-scale energy storage solutions provide sufficient capacity to defer or eliminate the need for grid infrastructure upgrades, enabling effective grid congestion management.

Technical Data Sheet
mtu ENERGYPACK QG Download (PDF 1 MB)

Reference Project: SemperPower

We have provided a comprehensive EPC turn-key solution with one of our mtu EnergyPack QG systems, which happens to be the biggest battery storage facility in the Netherlands and one of the largest in the EU (at the time of commissioning).

Scope

mtu EnergyPack QG including: 168 battery racks, DC/AC inverters, transformers 690 V / 30 KV, mtu EnergetIQ Manager. EPC: construction, grid connection building, site facilities, road, fencing, and civil works including: logistics, project management, quality control and HSE supervision. Mechanical and electrical installation, commissioning and testing.

Youtube Video

Description

Battery storage for frequency control and arbitrage

Location

Vlissingen, NL

Customer

SemperPower

Installed capacity

30.7 MW / 62.6 MWh, 0.5 C, 690 V / 30 KV

Timeline

December 2022 - February 2023
Commissioning August 2023

We see it as our task to accelerate the energy transition. We do this by using energy storage systems that store sustainable energy in times of surplus and release it when the market needs it. We are delighted to have found Rolls-Royce as a partner who, with its high-quality solutions, is pulling in the same direction as us.

Dennis Schiricke - CEO SemperPower B.V

Contact us today to learn how we can help you achieve your sustainability goals.

Enabling integration of large energy into the national grid in the Netherlands

Rolls-Royce's mtu EnergyPack QG acts as the cornerstone of a major energy storage project in the Netherlands. By delivering scalable battery solutions with advanced grid support and smart management through mtu EnergetIQ, it can be flexibly adapted to project-specific services and capacities, marking a significant step towards a sustainable future. Check out the use case below to learn more about energy transition and how to approach net-zero greenhouse gas emissions.

Rolls-Royce launched 4th large scale Solar farm in Germany

Partnership with Abo Wind, Rolls-Royce launched the 4th solar farm in Bavaria, Germany, integrating a large-scale mtu EnergyPack QG. This mega collaboration enables the production of 10,000 megawatt-hours of green electricity yearly, while Rolls-Royce's modular battery technology ensures optimal grid stability and efficient renewable energy utilization. Join us to learn more about the ways to grid stabilization and how to manage hybrid energy projects focusing on future energy demands.

Battery Enhancement and Augmentation​

Explore the future of battery storage and augmentation. In this video, you'll learn more about the evolving landscape of battery storage systems and the concept of augmentation. Discover how Rolls-Royce is pioneering sustainable energy solutions for the future.​

Youtube Video

mtu EnergetIQ

The mtu EnergetIQ Manager is designed to enhance the performance of your power plant. It achieves this by seamlessly integrating the various assets of your plant and automating the control of power generation, storage, and demand. By using the mtu Asset Controller, you can effortlessly monitor and control the functional-level of your mtu EnergyPack.

Download our latest brochures

Grid-Scale Energy Storage Solutions

The future of renewable energy for utility services.

Download (PDF 5 MB)

mtu EnergetIQ

The mtu EnergetIQ Manager handles island installations and grid parallel installations to offer applications from response market to emergency power.

Download (PDF 4 MB)

mtu EnergyPack: the scalable all-in-one solution

Unlock possibilities with power storage. Our versatile EnergyPack optimizes power production, enhances grid management, and fosters stability.

Download (PDF 1 MB)

Power Generation

standby power generators: The back-up for the worst case scenario

by Vanessa Bösch, Anika Emmerich

mtu standby power generators are in demand like never before. What they can do, where to find them and what their climate-neutral future looks like.

Read more

Power Generation

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

Read more

Power Generation

Energy à la Brit: Gas Generators as Silent Winter Heroes

by Lucie Maluck, Anika Emmerich

Great Britain shows that it can be done without coal - almost! This winter, the proportion of coal in the electricity mix fell below one percent. Instead, the country is relying on wind and solar energy, nuclear power, biomass and mtu gas gensets.

Read more

Power Generation

Wood, HVO and a touch of Swedish romanticism: How to make data centers sustainable

by Lucie Maluck

The EcoDataCenter data centres are among the most sustainable in the world – thanks in part to HVO in the tank of the mtu gensets.

Read more

Power Generation

Power Generation Solutions

Evolving Energy Landscape

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

Power Generation Products

More than just power.

Learn more