01A_MTU_mining-drilling-equipment.jpg
01A_MTU_mining_atlas_copco_pit_viper.jpg
01A_MTU_mining-and-drilling.jpg
Mining

Drilling in Mining

Our mining drilling equipment.

Mining and Drilling Rigs

mtu high-performance diesel engines for blast hole drills or drill rigs work exceptionally hard. They combine robustness with electronic engine management that has been finely aligned for optimal drilling performance at opencast or underground mining sites. This guarantees fast drilling progress and precise drilling results. Drilling machines you use to drill holes into the wall. 

The intelligent control system protects the engine as well as the drilling machine and optimizes the performance during continuous use as well as facilitating diagnostics and maintenance. This makes for an ideal combination of power and that gets through anywhere – even under the toughest of conditions.

High performance

Designed for continuous operation in extreme conditions.

Low lifecycle costs

Through low fuel consumption and long maintenance intervals.

Maximum availability

Proven engine concept ensures minimal downtime.

24/7 drills for mining

Maximum availability and minimal downtime, thanks to the proven engine concept.

Worldwide maintenance service

Including fast replacement parts and consumables supply allows for continuous drilling.

How can ambitious net zero targets be achieved?

Providing ever cleaner, safer and more competitive solutions is always on our mind – even when we‘re not at work.

Talk to our experts and visit our Green Mining special.

Our solutions enable you to make great strides toward carbon neutrality.

Because only the strongest prevail

When drilling blast holes in the hardest rock formations or when performing exploratory drilling, our diesel engines must work faultlessly around the clock under the most extreme environmental conditions. Our well-proven and constantly improved drive systems guarantee reliability and profitability. The maintenance-friendly design of mtu engines offers even more benefits with its long service intervals. This reduces downtime to a minimum and ensures that you are ready to resume drilling again quickly. In addition, the third generation common rail injection system and intelligent engine management system provide for optimal combustion and fuel efficiency. We also offer suitable solutions for special emissions demands, if necessary.
Mining

12,000 tons of snow per hour: The super machine that keeps Norway's airports running in winter

Øveraasen's TV 2100 can catapult three cars per second – and clears 12,000 tons of snow per hour. How the world's largest snow blower saves Norway's airports in winter.

Read more

Power Generation

HVO: kind to the climate, good for mtu engines

Is that really true? Rolls-Royce engineers conducted a detailed investigation. The results were impressive.

Read more

Power Generation

Sustainable fuels: E-Diesel and HVO make mtu engines (almost) climate-neutral

HVO fuel enables a 90% decrease in emissions with no compromise on power output. HVO can therefore make a major contribution to climate protection and is already being used in many mtu engines.

Read more

Corporate

We know what we're doing

Clemens Berger has been heading up the Mobile Power Solutions business unit since February. Here, he talks about his first 100 days and discusses what will be important during the next five years.

Read more

Download Our Brochures

mtu EnergyPack

The scalable all-in-one storage solution for microgrids and energy systems.

Download (PDF 2 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.