Header_Standby-Power_4000x2250.jpg
Power Generation

Standby Power

You need complete reliability. We provide it with systems that are also efficient, economical, and eco-friendly.

The energy landscape is changing, but the one constant is the need for reliable power. Whether you are securing data, critical processes, sensitive manufacturing, or powering life-saving equipment, we have the standby power solutions to ensure your power never fails.

We offer solutions based on diesel and gas generator sets as well as dynamic UPS systems which offer an immediate power response in the event of a failure.

Maximum reliability

A safeguard to ensure uninterrupted electricity supplies when grid power fails

Quick response

Online within seconds of power failure

High load acceptance

industry-leading average load factor of 85% of diesel systems

mtu quality guarantee

Designed to exceed the specifications required by the applicable ISO standard

Get all specifications for our power generation solutions

Use the new product finder with power, emissions and application filters.

Our standby solutions are in use around the world protecting hospitals, airports, data centers, industrial facilities, power plants, and many other types of facilities.

Standby Power

mtu systems excel in sensitive environments which may include harsh temperature fluctuations, diverse power needs or high transient loads. In the event of utility outage, power is restored within seconds.

Mission critical

Mission critical applications safeguard the power supply when lives or huge economic losses are at risk. We provide highly dependable solutions to ensure a constant flow of power, with an industry-leading average load factor.

Featured Case Study

Show all press content
Power Generation

mtu Kinetic PowerPack supports critical BBC services

28 October 2020

Dynamic UPS for welsh headquarters of U.K.’s famous broadcasting station considering challenging noise level and space requirements.

Read more

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Ready to go for another 18 years.

Rolls-Royce service technicians overhaul two emergency generator sets at the Charité University Clinic in Berlin. And get them fit for another 18 years' service.

Read more

Power Generation

The heart of data

How emergency gensets safeguard Australia's data centers.

Read more

Power Generation

Rolls-Royce Provides mtu Generator Sets for New Central Utility Plant at UNC Charlotte

Read more

Power Generation

Faster Internet in the Arctic

More than 20 mtu Onsite Energy systems will provide backup power and enable uptime and connectivity in Northern Canada.

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Power Generation

Helping you navigate the journey to Net Zero

Providing ever cleaner, safer and more competitive solutions is always on our mind.