mtu_Energy_LandingPage.jpg
Power Generation

Resilience. Economics. Sustainability.

Under the mtu brand, Rolls-Royce delivers resilient, sustainable energy solutions — now and for the future. We help you manage instability, risk, cost pressure, and sustainability with flexible, reliable, future-ready power systems.

State-of-the-art solutions for your energy needs

Utilities, grid operators, industry, and data centres all face different challenges – but they share one need: reliable, flexible, and future-ready energy. We provide you with the right solution for energy generation and storage.

Utilities

Your concerns

   ● Integration of volatile renewables
   ● Security of supply under changing load profiles
   ● Peak demand and reserve capacity management

Our mtu solutions
Dispatchable and flexible power generation to stabilize power supply

   ● Modular Engine Power Plants (MEPP) for scalable power supply matching your needs
   ● Gas gensets as key solution for modern power plant strategies
   ● Offering for emergency standby systems in Germany

Grid Operators

Your concerns
   
   ● Grid stability with fluctuating infeed
   ● Peak load management
   ● Black start capability

Our mtu solutions
Fast-response modular power generation for grid support and system services

   ● Modular Engine Power Plants (MEPP) allowing for quickly available energy supply
   ● Gas gensets as a key technology to provide future-ready power in the energy transition

Industry

Your concerns

   ● Downtime risk
   ● Cost pressure
   ● Meeting emission targets

Our mtu solutions
Reliable and efficient on-site power with decarbonization options
   
   ● Gas gensets to secure prime and backup power
   ● Hybrid systems combining gas engines and battery energy storage systems (BESS) to foster energy-self-sufficiency
   ● CCUS-ready systems – economically attractive solution for reducing CO2 emissions

Data Centers

Your concerns
   
   ● 24/7 uptime
   ● Rapid capacity growth
   ● Limited grid access

Our mtu solutions
Resilient power to meet growing energy demand of AI data centers and support stability of power grids, backed by more than 15 years serving hyperscale data centres
   
   ● Gas gensets that feature fast-start capability
   ● Hybrid systems or mtu Kinetic PowerPack (KPP) to empower a continuous data flow
   ● Emergency power systems, ensuring uninterrupted operations

Need help finding the perfect product or system?

Modular Engine Power Plants (MEPP) from 5 MW to 150 MW

MEPPs are complete power stations built from standardised mtu engine-generator modules. The system integrates power units, electrical systems, grid connection and central control into one coordinated solution. This concept delivers fast and flexible capacity where grid expansion is slow and renewables increase volatility.

Ready to power your project?

Youtube Video

Youtube Video

Secure constant power with our gas generator set range

Gas engines offer flexibility for different requirements and are therefore considered a key strategic technology. Units can operate in continuous duty, backup mode or flexible dispatch and can be installed standalone, in containers, in engine rooms, in hybrid systems or as part of a MEPP. Gas engine gensets offer high electrical efficiency, with total efficiencies above 80% achievable in CHP or CHPC configurations. Low emissions, advanced exhaust after treatment, long maintenance intervals and low oil consumption ensure low lifecycle costs and outstanding reliability.

Power your business with confidence.

Dynamic UPS for zero-interruption power without batteries

The mtu Kinetic PowerPack is a dynamic UPS that uses a high-speed flywheel instead of chemical batteries, combined with an mtu diesel engine, a synchronous machine and an electromagnetic clutch. In normal operation, the system conditions grid power and stabilises voltage and frequency. In case of grid failure, the flywheel supplies power instantly with zero interruption. Parallel engine start allows the diesel engine to take over seamlessly for extended outages without any transfer break.

Ensure zero downtime for your business.

Grid-scale battery storage to ensure reliable energy and power up efficiency

The mtu EnergyPack QX is a next-generation, modular Battery Energy Storage System (BESS) with standardised, pre-configured power and storage modules. It integrates CATL battery containers, medium-voltage PCS, and an mtu BESS controller for reliable, scalable energy storage. Our BESS enable advanced grid services such as peak shaving, loadshifting, frequency regulation and renewable integration while also supporting backuppower and demand charge reduction. Intelligent energy management coordinates charge and discharge in milliseconds based on grid conditions, renewable generation and market signals, optimising performance and operational costs.

Carbon capture gas power plants supporting low-emission energy supply

Flexible, modular carbon capture gas power plants are an economically attractive and technologically mature solution for reducing CO₂ emissions. These systems generate flexible, dispatchable power while capturing CO₂ from exhaust gases to significantly reducenet emissions and support Net Zero targets. During operation, the gas engines produce electricity and route exhaust gas to partner-developed capture systems, such as those from ASCO Carbon Dioxide and Landmark Power Holdings. The captured CO₂ can be reused in food and beverage production,
e-fuels and sustainable aviation fuel, cement and plastics, or transported for permanent geological storage.

Emergency Power Systems: additional source of income in Germany

In Germany, grid operators must ensure that energy generation and consumption are always balanced. To this end, they operate a market. So-called emergency power systems can participate in this balancing energy market and thus contribute to a stable power supply. Operators of emergency power systems benefit from remuneration for their operational readiness.

SMR power stations producing stable, affordable and low carbon energy

The Rolls-Royce Small Modular Reactor (SMR) solution offers a completely different approach to deploying proven nuclear technology. It has already been selected for deployment in the UK (by Great British Nuclear – Energy) and the Czech Republic (by European utility, CEZ). The Rolls-Royce SMR is in the final step of assessment by UK regulators and has recently entered the pre-application phase of the regulatory process in the US.

Further reading

Explore our solutions in more detail

Power Generation Solutions

Future-ready power for the energy transition

Download (PDF 6 MB)

Gas engine power plants – Backbone for energy transition

See how gas engine power plants can close the gap between intermittent power generation from renewable energies and demand with greater flexibility, using the example of the UK.

Download (PDF 2 MB)

mtu gas fast start for data centers

Ramp-up your power with the mtu Series 4000 L64 gas genset reaching full load in 45 seconds.

Download (PDF 796 KB)

THE ONE to solve your energy challenge

Let’s talk about the best solution to ensure stable power supply for your needs