Oil & Gas

Onshore Oil and Gas Solutions

mtu engines achieve a high-power output due to their excellent torque behavior, while they also offer outstanding efficiency through maximum uptime.

mtu engines deliver proven value for onshore oil and gas operations by maximizing efficiency and availability. With power ratings ranging between 75 kW (Series 900) and 2,800 kW (Series 4000), our oil field applications are ideal for powering drilling rigs and well-servicing equipment under extreme conditions. What’s more, excellent fuel efficiency and long maintenance intervals further reduce operating costs. mtu oil and gas engines also satisfy EPA Tier 4 emission standards with key mtu emissions reduction technologies such as exhaust gas recirculation and common rail injection.  

We’re well placed to meet your high demands because for decades our engines have reliably powered a range of products in diesel-electric, diesel-mechanical and diesel-hydraulic drive applications. Our extensive oil and gas industry experience and expertise is truly unique – especially in the way we apply it in the field. We ensure that all system components perfectly integrate with one another, thereby increasing availability, extending maintenance intervals and optimizing performance and efficiency.

Maximum durability, availability and reliability

Since 1996, more than 37,000 Series 4000 engines have proven their reliability with over 180 million operating hours.

Low operating costs

Fuel-efficiency, long service intervals, and maintenance-friendly design

Compact design

Onshore oil & gas engines are perfectly designed to fit into existing drilling and well servicing equipment.

Efficient and powerful

Excellent power and torque behavior - especially in demanding well servicing applications - while meeting emission standards such as Tier 4.

Support Services

A worldwide service network with more than 1,200 service centers as well as local distributors and technicians.

Oil & Gas

Canada’s first Tier 4 final service rig

by Chuck Mahnken

While CARE Industries has relied on the Series 60 for many years, the transition to the Tier 4-certified Series 1100 will have many advantages.
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
An e-mail with a confirmation link will be sent to you. To complete the subscription process, please click on the link contained in the email.


Download Our Brochures

Oil & Gas

Partnership built on reliable engines, systems and service.

Download (PDF 11 MB)

Sales Program Oil & Gas Industry

Diesel Engines for Generator and Mechanical Drive

Download (PDF 5 MB)

ValueCare Agreements

More uptime = More downtime

Download (PDF 410 KB)

Electric Drilling Package Series

New Electric Drilling Package

Download (PDF 2 MB)