01A_MTU_mining-truck-belaz.jpg

POWERFUL ENGINES FOR MINING TRUCKS

Going the distance with the heavyweights.

01A_MTU_dump-truck-engine.jpg

POWERFUL ENGINES FOR MINING TRUCKS

Going the distance with the heavyweights.

01A_MTU_mining-truck-fully-loaded.jpg

POWERFUL ENGINES FOR MINING TRUCKS

Going the distance with the heavyweights.

01A_MTU_dumper-engine.jpg

POWERFUL ENGINES FOR MINING TRUCKS

Going the distance with the heavyweights.

Mining

Powerful Engines for Mining Trucks

Going the distance with the heavyweights.

Powerful Dumper Engines

Mining dumpers in tar sands and opencast mines demand diesel engines that guarantee maximum performance, higher load capacities and payloads, as well as minimal costs per ton of material moved. Our diesel engines for heavy transport vehicles, such as the Series 2000 or Series 4000, are specially designed for 24/7 continuous use in opencast mines.

Even when operating at full load they offer a huge amount of torque from low engine speeds, allowing the mining trucks to haul payload of up to 450 tons up steep inclines – regardless of altitude, temperature or extreme dust. BelAZ 75710, the world’s largest mining truck is exclusively powered by two mtu 16V4000 engines.

Highest performance

High torque and enormous power even at low engine speeds

Low lifecycle costs

Through long maintenance intervals and low fuel consumption

Maximum availability

Proven drive concept ensures minimal downtime for mining dumper

Wide range of engines

For tailor-made, optimal drive concepts

Reduce CAPEX by 12% with higher performance at high altitudes

How to combine best performance, lower CAPEX and optimized OPEX at high altitudes

Use case China: Mining Haul Truck

Read our use case to learn how our engines provide 100%performance at the world's highest mine while simultaneouslyrevealing how CAPEX and OPEX can be reduced.

Insights offered by the use case:

  • Full power without derate at altitudes up to5,500 m (18,044 ft)
  • Increased productivity of 15 %
  • Fuel and CO₂ emissions savings of at least 12 %
Youtube Video

Journey through a mtu 12V 4000 Tier4 Mining engine

Youtube Video

How to drift a haul truck

Mining

Diamonds hidden in permafrost

mtu powers haul trucks carrying diamond-containing rocks.

Read more

Mining

Another 10,000 hours

With preventive maintenance, precise analysis of operating data and modern mtu engines, MTW engineers extend the service life of Komatsu 830E haul trucks while reducing operating costs.

Read more

Mining

Brazilian Mining and Construction Company Repowers Fleet with mtu Engines from Rolls-Royce

Rolls-Royce will deliver 30 Series 4000 mtu engines to U&M Mineração e Construção S/A, a leading earthworks contractor in Brazil.

Read more

Mining

Rolls-Royce Power Systems and XCMG sign strategic cooperation agreement

Closer cooperation with Chinese heavy machinery manufacturing company to further develop low emission mining equipment

Read more

Download Our Brochures

mtu EnergyPack

The scalable all-in-one storage solution for microgrids and energy systems.

Download (PDF 2 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.