CaPoS smart edition

Smart, reliable power.

CaPoS smart edition is mtu's capacitor power system for Series 1600, 1800 and 4000. It provides the high energy levels your heavy-duty applications crave.

mtu's CaPoS (Capacitor Power System) smart edition has been developed with heavy-duty applications in mind. It's designed to deliver the kind of high energy required by 24V DC starters during the starting sequence.

CaPoS smart edition uses capacitor technology to optimize start-up behavior. The number of modules used is dependent on your motor type, the power system and its breakaway torque.

Compact

Significant weight and volume reductions compared with conventional starter batteries.

Save on costs

After your initial investment, CaPoS upkeep and lifecycle costs are low.

Stable power

No voltage dip in the onboard network during the start procedure.

Full control

The integrated self-monitoring system comes with an interface to the vehicle control system.

Important features of the CaPoS smart system

  • Autonomous and modular construction
  • Optimized cold-starting capabilities  
  • Onboard voltage of 24V DC
  • Integrated DC-/DC converter for automatic recharging

Let us guide you in the right direction.

One of our mtu experts can help you to find the product that’s just right for you.

Powerline

Manage your train’s drive system and keep everything under control with the powerline automation system.

Read more

PowerControl

mtu PowerControl Automation is a modern interface module with cutting-edge design and optimum connectivity.

Read more

CaPoS

Power and innovation.