PRESS RELEASE Corporate

CONEXPO-CON/AGG 2017: ROLLS-ROYCE TO PRESENT mtu ENGINES FOR EPA TIER 2 THROUGH EU STAGE V

Posted on March 07, 2017

Rolls-Royce is presenting a full range of mtu diesel engines designed for construction, industrial and agricultural applications at the ConExpo-Con/Agg show in Las Vegas from March 7 – 11.

Images [2 Files, 5 MB]

  • Full range of mtu engines on display as well as EU Stage 5 aftertreatment solutions
  • mtu also featured in several ConExpo exhibitor booths including Terex, JCB, Bell, Tadano Faun and many more
  • mtu ValueCare service locator app and Detroit Diesel 2-Cycle genuine parts demonstrate commitment to all product lines all around the world

LAS VEGAS, USA – Rolls-Royce is presenting a full range of mtu diesel engines designed for construction, industrial and agricultural applications at the ConExpo-Con/Agg show in Las Vegas from March 7 – 11. The booth #84529 in South Hall 4 features engines of varied emissions levels to serve customers around the world, whether they need Tier 2 or EU Stage V or anything in between. The mtu brand is part of Rolls-Royce Power Systems.

Andrew Suda, Sr. Manager, Industrial Sales, said: “mtu engines are known for their exceptional service life, reliability and fuel efficiency. They have been engineered for a wide range of emissions regulations and are built to thrive in the extreme conditions and highly diverse applications that we serve. With our extensive service network and our heritage with Detroit Diesel and Mercedes-Benz, we have the complete package that OEMs and end users want.”

mtu Booth – Booth S84529, South Hall 4


The mtu booth features a range of engines spanning the 75 – 3000 kW power range. On the booth is the Series 60 (224 – 496 kW), Series 900 (75 – 245 kW), Series 1000 (100 – 260 kW), Series 1300 (320 - 390 kW) and Series 1500 (400 – 460 kW), as well as higher power offerings including the Series 1600 (567 – 730 kW) and Series 4000 (800 – 3,000 kW). These engines are specially developed for off-highway applications in the construction, industrial, mining and agricultural sectors.

In addition to engines, mtu is also showcasing its EU Stage V SCR aftertreatment solution for the mtu Series 1000, 1100, 1300 and 1500 engines. mtu’s reman offerings and its heritage brand product, the Detroit Diesel 2-Cycle, is showcased in a parts display. The mtu ValueCare section of the booth features information on mtu’s sales and service locator app as well as mtu’s high quality consumables and genuine parts.

mtu is a Trusted Partner


mtu engines are featured across the ConExpo-Con/Agg show floor, powering Terex truck cranes (Booth G3382), JCB wheel loaders and excavators (Booth G3364), Bell dump trucks (Booth G3243) and Tadano Faun all-terrain cranes (Booth G4137), just to name a few.
Jennifer Riley Spokeswoman North- and Latin America
Phone:
+1 248 560 8488
E-mail: