Diesel Power Modules – MTU Genset container

Ready for anything, anywhere. MTU diesel power modules contain not only a high performing engine, but also a range of intelligent components and an easy-to-use interface that ensures you are up and running in no time.

Flexible MTU Power Systems

MTU mobile and stationary power modules provide unique flexibility wherever power is needed. From construction sites to factories to entire communities - power modules are the ideal solution to keep you connected.

MTU Genset containers offer numerous features and benefits that speed deployment, facilitate installation, reduce environmental impact and cut operating costs. The containerized unit includes a generator set, switchgear - including a control and monitoring system – together with all necessary connections and supply systems (such as ventilation, lubricant supply and heat recovery). It's designed not only to provide you with consistent power, but to enable you to keep in control and ensure that any downtime is kept to a minimum.

MTU containerized power supply modules utilize a diesel engine that can power a variety of applications, from entire communities to construction sites and factories. Whatever your specific need, MTU genset containers the have the flexibility to accomplish your goals.

Designed for harsh environments

Built to withstand wide temperature ranges, high altitudes and adverse weather conditions.

Easy to transport

Fully transportable by air, road or sea, reducing delivery time and speeding installation.

Innovative turnkey design

A highly flexible plug and play solution that reduces setup time and costs.

Simple service and maintenance

Highly accessible key components make service and maintenance easy.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all Case Studies
Power Generation

APR Energy helps solve Peru's droughtcaused hydroelectric power shortage - MTU generators offer 60 MW of standby emergency power

Peru is dependent on numerous hydroelectric generating facilities fed by rivers flowing down from the Andes. Indeed, the country gets upward of 80 percent of its power from this source. However, prolonged drought conditions over the past few years have severely affected the production of hydroelectric power in northwestern Peru. Consequently, the country has to find ways to supplement its electricity generation.

Read more

Components for Diesel Generator Sets

MTU components and accessories for perfectly integrated diesel generator set solutions.

Read more

Power Generation Products

More than just power.

Read more

Power Generation ValueCare Agreements

Whether it’s uptime or free time, making the most of every moment is what really matters. ValueCare Agreements give you the power, performance and peace of mind to do just that.

Learn more