Rolls-Royce is continuing to drive forward the sustainable transformation of its production: at its German plants in Friedrichshafen, Augsburg and Ruhstorf, the test benches for the key mtu diesel engines now run entirely on renewable diesel/ HVO; pictured here is a test bench at the Rolls-Royce Power Systems headquarters in Friedrichshafen featuring a Series 4000 mtu diesel engine.Rolls-Royce treibt die nachhaltige Transformation seiner Produktion weiter: In den deutschen Werken Friedrichshafen, Augsburg und Ruhstorf laufen die Prüfstände der wichtigsten mtu-Dieselmotoren inzwischen vollständig mit dem nachhaltigen Kraftstoff HVO; Im Bild ein Prüfstand am Hauptstandort von Rolls-Royce Power Systems in Friedrichshafen mit einem Dieselmotor der mtu-Baureihe 4000.
PRESS RELEASE Corporate

Rolls-Royce Power Systems reduces emissions by switching to sustainable fuel for engine tests

Posted on April 16, 2026

Images [1 Files, 1 MB]

  • Rolls-Royce operating key mtu engine test benches in Germany using hydrogenated vegetable oil (HVO) instead of fossil diesel
  • CO2 emissions reduced by 3,200 tonnes by end 2025
  • HVO burns cleaner: over 40% less soot, up to 8% fewer nitrogen oxides
  • mtu engines already power trains, mining machinery, ships and energy systems using sustainable fuel

Rolls-Royce is continuing its drive towards becoming a lower carbon business with engine tests for its mtu diesel engines in Friedrichshafen, Augsburg and Ruhstorf in Germany now carried out on hydrogenated vegetable oil (HVO). By the end of 2025, the company had saved around 3,200 tonnes of CO2 as a result of switching to renewable diesel derived from vegetable oils and waste materials. Emissions of soot particles and nitrogen oxides also fell significantly.

The switch began with initial test runs in September 2024, with further facilities switching over the following year until, finally, the key diesel engines of the mtu Series 4000 for ships, trains and energy systems were all being tested with HVO in Germany. In Friedrichshafen, this reduced CO2 emissions from testing facilities – called test benches – by around 25 per cent in 2025, compared to operation with fossil diesel. In 2026, Rolls-Royce Power Systems expects even greater savings, as the test benches will be operated with sustainable fuel all year round.

“Decarbonising our operations is a clear corporate priority for us. Through our solutions, we are also supporting our customers’ sustainability goals,” said Nicholas Templin, Executive Vice President of Production, Logistics and Quality Management at Rolls-Royce Power Systems. “The switch to HVO is an important step towards even more sustainable manufacturing of our products. Our experience has been entirely positive: using HVO makes the production of our products even more sustainable and has proven its worth in operational use.” In 2025, the average price difference between HVO and B7 diesel was around ten cents per litre.

Rolls-Royce has been testing and approving its key mtu engine series for HVO and other sustainable fuels compliant with DIN EN 15940, since 2021. The major advantage is that HVO can replace fossil diesel without the need for technical modifications to the engines.

In addition to reducing CO2 emissions, HVO offers further environmental benefits. The fuel burns more cleanly, reducing particulate emissions by 40 per cent or more and nitrogen oxide emissions by up to eight per cent. Depending on the production process and raw materials used, CO2 emissions over the entire lifecycle can be reduced by up to 90 per cent compared to fossil diesel. As HVO is produced from renewable raw materials and, in part, from waste, the greenhouse gases emitted across production, transport and use amount to no more than those previously sequestered during the growth of the biomass.

Widespread practical use by customers worldwide

Numerous Rolls-Royce Power Systems customers are already successfully using HVO with mtu engines – including in trains, ships, mining machinery, data centres and energy systems. Deutsche Bahn has been using sustainable fuel in its vehicles since 2022, thereby reducing its carbon footprint. Data centres, such as the Eco Datacenter in Sweden, also run their emergency generators on HVO. The mining group Rio Tinto now operates its dump trucks in large mines in California and Australia using sustainable fuel.

Rolls-Royce supports its customers in switching to HVO – from selecting suitable products to advising on technical and regulatory frameworks.

About Rolls-Royce Holdings plc

  1. Rolls-Royce is a force for progress; powering, protecting and connecting people everywhere. Our products and service packages help our customers meet the growing need for power across multiple industries; enable governments to equip their armed forces with the power required to protect their citizens; and connect people, societies, cultures and economies together.
  2. Rolls-Royce has a local presence in 47 countries and customers in over a hundred more, including airlines and aircraft leasing companies, armed forces and navies, and marine and industrial customers.
  3. Through our multi-year transformation programme, we are building a high-performing, competitive, resilient and growing Rolls-Royce. We are building the financial capacity and agility to allow us to successfully develop and deliver the products that will support our customers through the energy transition.
  4. Annual underlying revenue was £20.1 billion in 2025, and underlying operating profit was £3.46 billion.
  5. Rolls-Royce Holdings plc is a publicly traded company (LSE: RR., ADR: RYCEY, LEI: 213800EC7997ZBLZJH69).
  6. Rolls-Royce Power Systems is headquartered in Friedrichshafen in southern Germany and employs more than 10,350 people. The product portfolio includes mtu-brand high-speed engines and propulsion systems for ships, heavy land, rail and defence vehicles and for the oil and gas industry. The portfolio also includes diesel and gas systems and battery containers for mission critical, standby and continuous power, combined generation of heat and power, and microgrids. With its climate friendly technologies, Rolls-Royce Power Systems is helping to drive the energy transition.

www.rolls-royce.com

Contact

Silke Rockenstein Spokeswoman Trade Media
Phone:
+49 7541 90 7740
E-mail: