Marine Defense

Defense Products List

Marine Defense Solutions

Solution Guide

Marine & Offhosre

Download (PDF 10 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Marine and Offshore Service and Supply

Main propulsion
mtu Series 60
Series 60 for vessels with high load factors (1B) Download (PDF 1 MB)
Series 60 for vessels with low load factors (1DS) Download (PDF 1 MB)
Series 60 for vessels with unrestricted continuous operation (1A) Download (PDF 1 MB)
mtu Series 1163
mtu Series 2000
8V 10V 2000 M72 Download (PDF 1 MB)
12V 16V 2000 M93 Download (PDF 1 MB)
12V 16V 2000 M92 Download (PDF 1 MB)
12V 16V 2000 M72 Download (PDF 1 MB)
12V 2000 M61 Download (PDF 1 MB)
16V 2000 M61 Download (PDF 1 MB)
8V 2000 M61 Download (PDF 1 MB)
10V 12V 16V 2000 M86 Download (PDF 1 MB)
10 V12 V16 V2000 M96 Download (PDF 1 MB)
10V 12 V16 V2000 M96L Download (PDF 1 MB)
mtu Series 4000
12V 16V 20V 4000 M05 Download (PDF 1 MB)
12V 4000 M93/M93L Download (PDF 1 MB)
16V 4000 M93/M93L Download (PDF 1 MB)
12V 4000 M73/M73L Download (PDF 1 MB)
16V 4000 M73/M73L Download (PDF 1 MB)
20V 4000 M73/M73L Download (PDF 1 MB)
8V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M63R/M63/M63L Download (PDF 1 MB)
8V 4000 M53R/M53 Download (PDF 1 MB)
12V 4000 M54/M64 Download (PDF 1 MB)
16V 4000 M54/M64 Download (PDF 1 MB)
mtu Series 8000
16V 8000 M71L Download (PDF 1 MB)
16V 8000 M91L Download (PDF 1 MB)
20V 8000 M71/M71L Download (PDF 1 MB)
20V 8000 M91L Download (PDF 1 MB)
On-board power generation, diesel-electric drives
mtu Series 60
Series 60 for on-board power generation in prime power limited and standby power operation (3C/3D) Download (PDF 1 MB)
mtu Series 2000
8V 2000 M41 Download (PDF 1 MB)
8V 2000 M51 Download (PDF 1 MB)
12V 2000 M51A/M51B Download (PDF 1 MB)
12V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M51A/M51B Download (PDF 1 MB)
mtu Series 4000
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 50Hz Download (PDF 1 MB)
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
8V 4000 M24S Download (PDF 1 MB)
12V 4000 M24S/M34S Download (PDF 1 MB)
16V 4000 M24S/M34S Download (PDF 1 MB)
12V 4000 M53R/M53 for vessels with unrestricted continuous operation (1A) Download (PDF 1 MB)
8V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
12V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
16V 4000 M23/M33/M43 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)