Naval Solutions

Defense Products List

Application Group Types

The followings are an explanation of the various application group types.
Rating Philosophy

1A Engines for vessels w/ unrestricted continuous operation

Average load:

70 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

unrestricted*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1B Engines for fast vessels with
high load factors

Average load:

60 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

5000 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1D Engines for fast vessels w/
intermittent load factors

Average load:

≤ 60% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

3000 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

1DS Engines for fast vessels with
low load factors

Average load:

60 - 80% of rated power

Rating definition:

ICFN, fuel stop

Typical annual usage:  

1500 hours*

Overload capability

to 110% (ICXN) for factory acceptance test, but
limited to 100% for operation. 1DS ratings are not overload capable at all
(exception: 4000M93)

Please note: 1A, 1B and 1D ratings are overload capable to 110% (ICXN) for factory acceptance test, but limited to 100% for operation. 1DS ratings are not overload capable at all (exception: 4000M93).

* Application groups (page 6-9) only indicate which mtu engine suits your demands best. For your type of vessel, you can also choose engines from other application groups than stated in the selection. guideline

RATING PHILOSOPHY

We are working hard to meet and even exceed the increasing
demands of ship owners and operators for cost-effective and
eco-friendly solutions. One example is the engine TBO (Time
Between Overhauls) which we optimize on the basis of field
data analysis and close inspection of engines and components
that have already proven their reliability in field operation.
Depending on the analysis results, we extend maintenance and
TBO intervals keeping safe operation assured.

Diesel and Gas engines mechanic propulsion

Product results are displayed by power range from lowest to highest. To see fewer results, select one or more filters.
Rated Power (kW)
Range
Rated Power (bhp)
Range
rpm
Range
  • Clear filter
  • 1A
  • 1B
  • 1D
  • 1DS
  • CCNR II
  • China Stage I
  • China Stage II
  • EPA T2c*
  • EPA T3c*
  • EPA T3r*
  • EPA T4c*
  • EU IIIA
  • IMO II
  • IMO III
  • RCD 2
  • Series 1163
  • Series 2000
  • Series 4000
  • Series 8000
  • Clear filter
  • 10V 2000 M72
  • 10V 2000 M86
  • 10V 2000 M96
  • 10V 2000 M96L
  • 12V 2000 M72
  • 12V 2000 M86
  • 12V 2000 M96
  • 12V 2000 M96L
  • 12V 2000 M96X
  • 12V 4000 M53
  • 12V 4000 M53R
  • 12V 4000 M54
  • 12V 4000 M55R
  • 12V 4000 M63
  • 12V 4000 M64
  • 12V 4000 M65L
  • 12V 4000 M65R
  • 12V 4000 M73
  • 12V 4000 M73L
  • 12V 4000 M93
  • 12V 4000 M93L
  • 16V 1163 M74
  • 16V 1163 M84
  • 16V 1163 M94
  • 16V 2000 M72
  • 16V 2000 M86
  • 16V 2000 M87
  • 16V 2000 M96
  • 16V 2000 M96L
  • 16V 2000 M97
  • 16V 2000 M97L
  • 16V 4000 M53
  • 16V 4000 M53R
  • 16V 4000 M53R - available on request
  • 16V 4000 M54
  • 16V 4000 M55RN
  • 16V 4000 M63
  • 16V 4000 M63L
  • 16V 4000 M63R
  • 16V 4000 M63R - available on request
  • 16V 4000 M64
  • 16V 4000 M65
  • 16V 4000 M65L
  • 16V 4000 M65R
  • 16V 4000 M73
  • 16V 4000 M73L
  • 16V 4000 M93
  • 16V 4000 M93L
  • 16V 8000 M71L
  • 16V 8000 M91L
  • 20V 1163 M74
  • 20V 1163 M84
  • 20V 1163 M94
  • 20V 4000 M65L
  • 20V 4000 M73
  • 20V 4000 M73L
  • 20V 4000 M93
  • 20V 4000 M93L
  • 20V 8000 M71
  • 20V 8000 M71L
  • 20V 8000 M91L
  • 8V 2000 M72
  • 8V 2000 M84
  • 8V 2000 M84L
  • 8V 2000 M94
  • 8V 4000 M53
  • 8V 4000 M53R
  • 8V 4000 M54
  • 8V 4000 M54R
  • 8V 4000 M55RN
  • 8V 4000 M63
720 966 2250 1B IMO II Series 2000 8V 2000 M72
720 966 2250 1B EPA T2c* Series 2000 8V 2000 M72
720 966 2250 1B EU IIIA Series 2000 8V 2000 M72
720 966 2250 1B China Stage I Series 2000 8V 2000 M72
810 1085 2450 1D IMO II Series 2000 8V 2000 M84
810 1085 2450 1D EPA T2c* Series 2000 8V 2000 M84
810 1085 2450 1D CCNR II Series 2000 8V 2000 M84
810 1085 2450 1D China Stage I Series 2000 8V 2000 M84
895 1200 2450 1D IMO II Series 2000 8V 2000 M84L
895 1200 2450 1D EPA T2c* Series 2000 8V 2000 M84L
895 1200 2450 1D China Stage I Series 2000 8V 2000 M84L
900 1205 2250 1B IMO II Series 2000 10V 2000 M72
900 1205 2250 1B EPA T2c* Series 2000 10V 2000 M72
900 1205 2250 1B EU IIIA Series 2000 10V 2000 M72
900 1205 2250 1B China Stage I Series 2000 10V 2000 M72
932 1250 2450 1DS IMO II Series 2000 8V 2000 M94
932 1250 2450 1DS EPA T2c* Series 2000 8V 2000 M94
932 1250 2450 1DS CCNR II Series 2000 8V 2000 M94
932 1250 2450 1DS China Stage I Series 2000 8V 2000 M94
1015 1360 2450 1D IMO II Series 2000 10V 2000 M86
1015 1360 2450 1D EPA T3r* Series 2000 10V 2000 M86
1015 1360 2450 1D EPA T3c* Series 2000 10V 2000 M86
1015 1360 2450 1D RCD 2 Series 2000 10V 2000 M86
1015 1360 2450 1D China Stage II Series 2000 10V 2000 M86
1080 1450 2250 1B IMO II Series 2000 12V 2000 M72
1080 1450 2250 1B EPA T2c* Series 2000 12V 2000 M72
1080 1450 2250 1B EU IIIA Series 2000 12V 2000 M72
1080 1450 2250 1B China Stage I Series 2000 12V 2000 M72
1120 1500 2450 1DS IMO II Series 2000 10V 2000 M96
1120 1500 2450 1DS EPA T3r* Series 2000 10V 2000 M96
1120 1500 2450 1DS RCD 2 Series 2000 10V 2000 M96
1120 1500 2450 1DS China Stage II Series 2000 10V 2000 M96
1193 1600 2450 1DS IMO II Series 2000 10V 2000 M96L
1193 1600 2450 1DS EPA T3r* Series 2000 10V 2000 M96L
1193 1600 2450 1DS RCD 2 Series 2000 10V 2000 M96L
1193 1600 2450 1DS China Stage II Series 2000 10V 2000 M96L
1268 1700 2450 1D IMO II Series 2000 12V 2000 M86
1268 1700 2450 1D EPA T3r* Series 2000 12V 2000 M86
1268 1700 2450 1D EPA T3c* Series 2000 12V 2000 M86
1268 1700 2450 1D RCD 2 Series 2000 12V 2000 M86
1268 1700 2450 1D China Stage II Series 2000 12V 2000 M86
1342 1800 2450 1DS IMO II Series 2000 12V 2000 M96
1342 1800 2450 1DS EPA T3r* Series 2000 12V 2000 M96
1342 1800 2450 1DS RCD 2 Series 2000 12V 2000 M96
1342 1800 2450 1DS China Stage II Series 2000 12V 2000 M96
1432 1920 2450 1DS IMO II Series 2000 12V 2000 M96L
1432 1920 2450 1DS EPA T3r* Series 2000 12V 2000 M96L
1432 1920 2450 1DS RCD 2 Series 2000 12V 2000 M96L
1440 1930 2250 1B IMO II Series 2000 16V 2000 M72
1440 1930 2250 1B EPA T2c* Series 2000 16V 2000 M72
1440 1930 2250 1B EU IIIA Series 2000 16V 2000 M72
1440 1930 2250 1B China Stage I Series 2000 16V 2000 M72
1472 2002 2450 1DS IMO II Series 2000 12V 2000 M96X
1472 2002 2450 1DS EPA T3r* Series 2000 12V 2000 M96X
1472 2002 2450 1DS RCD 2 Series 2000 12V 2000 M96X
1630 2186 2450 1D IMO II Series 2000 16V 2000 M86
1630 2186 2450 1D EPA T3r* Series 2000 16V 2000 M86
1630 2186 2450 1D EPA T3c* Series 2000 16V 2000 M86
1630 2186 2450 1D RCD 2 Series 2000 16V 2000 M86
1630 2186 2450 1D China Stage II Series 2000 16V 2000 M86
1630 2186 2450 1D IMO III Series 2000 16V 2000 M87
1630 2186 2450 1D EPA T3r* Series 2000 16V 2000 M87
1630 2186 2450 1D RCD 2 Series 2000 16V 2000 M87
1790 2400 2450 1DS IMO II Series 2000 16V 2000 M96
1790 2400 2450 1DS EPA T3r* Series 2000 16V 2000 M96
1790 2400 2450 1DS RCD 2 Series 2000 16V 2000 M96
1790 2400 2450 1DS China Stage II Series 2000 16V 2000 M96
1790 2400 2450 1DS IMO III Series 2000 16V 2000 M97
1790 2400 2450 1DS EPA T3r* Series 2000 16V 2000 M97
1790 2400 2450 1DS RCD 2 Series 2000 16V 2000 M97
1939 2600 2450 1DS IMO II Series 2000 16V 2000 M96L
1939 2600 2450 1DS EPA T3r* Series 2000 16V 2000 M96L
1939 2600 2450 1DS RCD 2 Series 2000 16V 2000 M96L
1939 2600 2450 1DS IMO III Series 2000 16V 2000 M97L
1939 2600 2450 1DS EPA T3r* Series 2000 16V 2000 M97L
1939 2600 2450 1DS RCD 2 Series 2000 16V 2000 M97L
746 1000 1600 1A IMO II Series 4000 8V 4000 M53R
746 1000 1600 1A EPA T2c* Series 4000 8V 4000 M53R
746 1000 1600 1A EU IIIA Series 4000 8V 4000 M53R
746 1000 1600 1A IMO III Series 4000 8V 4000 M55RN
746 1000 1600 1A IMO II Series 4000 8V 4000 M54R
746 1000 1600 1A EPA T3c* Series 4000 8V 4000 M54R
895 1199 1800 1A IMO II Series 4000 8V 4000 M54
895 1199 1800 1A EPA T3c* Series 4000 8V 4000 M54
895 1199 1800 1A China Stage II Series 4000 8V 4000 M54
920 1234 1800 1A IMO II Series 4000 8V 4000 M53
920 1234 1800 1A EPA T2c* Series 4000 8V 4000 M53
920 1234 1800 1A EU IIIA Series 4000 8V 4000 M53
1000 1340 1800 1A IMO II Series 4000 8V 4000 M63
1000 1340 1800 1A IMO III Series 4000 8V 4000 M63
1000 1340 1800 1A EPA T2c* Series 4000 8V 4000 M63
1000 1340 1800 1A EU IIIA Series 4000 8V 4000 M63
1119 1499 1600 1A IMO III Series 4000 12V 4000 M55R
1119 1499 1600 1A EPA T4c* Series 4000 12V 4000 M55R
1140 1529 1600 1A IMO II Series 4000 12V 4000 M53R
1140 1529 1600 1A EPA T2c* Series 4000 12V 4000 M53R
1140 1529 1600 1A EU IIIA Series 4000 12V 4000 M53R
1193 1600 1800 1A IMO II Series 4000 12V 4000 M54
1193 1600 1800 1A EPA T3c* Series 4000 12V 4000 M54
1193 1600 1800 1A China Stage II Series 4000 12V 4000 M54
1380 1851 1800 1A IMO II Series 4000 12V 4000 M53
1380 1851 1800 1A EPA T2c* Series 4000 12V 4000 M53
1380 1851 1800 1A EU IIIA Series 4000 12V 4000 M53
1380 1851 1800 1A China Stage I Series 4000 12V 4000 M53
1398 1875 1800 1A IMO II Series 4000 12V 4000 M64
1398 1875 1800 1A EPA T3c* Series 4000 12V 4000 M64
1398 1875 1800 1A China Stage II Series 4000 12V 4000 M64
1492 2001 1600 1A IMO II Series 4000 12V 4000 M65R
1492 2001 1600 1A IMO III Series 4000 12V 4000 M65R
1492 2001 1600 1A EPA T4c* Series 4000 12V 4000 M65R
1492 2001 1600 1A IMO III Series 4000 16V 4000 M55RN
1500 2016 1800 1A IMO II Series 4000 12V 4000 M63
1500 2016 1800 1A EPA T2c* Series 4000 12V 4000 M63
1500 2016 1800 1A EU IIIA Series 4000 12V 4000 M63
1500 2016 1800 1A China Stage I Series 4000 12V 4000 M63
1520 2038 1600 1A IMO II Series 4000 16V 4000 M53R
1492 2001 1600 1A IMO II Series 4000 16V 4000 M53R - available on request
1520 2038 1600 1A EPA T2c* Series 4000 16V 4000 M53R
1492 2001 1600 1A EPA T2c* Series 4000 16V 4000 M53R - available on request
1520 2038 1600 1A EU IIIA Series 4000 16V 4000 M53R
1492 2001 1600 1A EU IIIA Series 4000 16V 4000 M53R - available on request
1680 2252 1800 1A IMO II Series 4000 12V 4000 M65L
1680 2252 1800 1A IMO III Series 4000 12V 4000 M65L
1680 2252 1800 1A EPA T4c* Series 4000 12V 4000 M65L
1685 2260 1800 1A IMO II Series 4000 16V 4000 M54
1685 2260 1800 1A EPA T3c* Series 4000 16V 4000 M54
1685 2260 1800 1A China Stage II Series 4000 16V 4000 M54
1840 2473 1800 1A IMO II Series 4000 16V 4000 M53
1840 2473 1800 1A EPA T2c* Series 4000 16V 4000 M53
1840 2473 1800 1A EU IIIA Series 4000 16V 4000 M53
1840 2473 1800 1A China Stage I Series 4000 16V 4000 M53
1840 2473 1800 1A IMO II Series 4000 16V 4000 M65R
1840 2473 1800 1A IMO III Series 4000 16V 4000 M65R
1840 2473 1800 1A EPA T4c* Series 4000 16V 4000 M65R
1920 2575 1800 1A IMO II Series 4000 12V 4000 M65L
1920 2575 1800 1A IMO III Series 4000 12V 4000 M65L
1920 2575 1800 1A EPA T4c* Series 4000 12V 4000 M65L
1920 2575 1800 1A IMO II Series 4000 16V 4000 M63R
1840 2468 1600 1A IMO II Series 4000 16V 4000 M63R - available on request
1920 2575 1970 1B IMO II Series 4000 12V 4000 M73
1920 2575 1970 1B EPA T2c* Series 4000 12V 4000 M73
1920 2575 1970 1B China Stage I Series 4000 12V 4000 M73
1999 2681 1800 1A IMO II Series 4000 16V 4000 M64
1999 2681 1800 1A EPA T3c* Series 4000 16V 4000 M64
1999 2681 1800 1A China Stage II Series 4000 16V 4000 M64
2000 2688 1800 1A IMO II Series 4000 16V 4000 M63
2000 2688 1800 1A EPA T2c* Series 4000 16V 4000 M63
2000 2688 1800 1A EU IIIA Series 4000 16V 4000 M63
2000 2688 1800 1A China Stage I Series 4000 16V 4000 M63
2000 2688 1600 1A IMO II Series 4000 16V 4000 M65R
2000 2688 1600 1A IMO III Series 4000 16V 4000 M65R
2000 2688 1600 1A EPA T4c* Series 4000 16V 4000 M65R
2160 2895 2050 1B IMO II Series 4000 12V 4000 M73L
2160 2895 2050 1B EPA T2c* Series 4000 12V 4000 M73L
2160 2895 2050 1B China Stage I Series 4000 12V 4000 M73L
2176 2918 1800 1A IMO II Series 4000 16V 4000 M65L
2176 2918 1800 1A IMO III Series 4000 16V 4000 M65L
2176 2918 1800 1A EPA T4c* Series 4000 16V 4000 M65L
2240 3004 1800 1A IMO II Series 4000 16V 4000 M65
2240