Yacht

Sport fishing Boats

mtu is the proven choice for sportfishing propulsion systems, offering precise responsiveness, exceptional acceleration, power and unquestioned dependability.

The current  production Series 2000 M96L builds upon more than 20 years of experience servicing the sportfishing market. Our original  Series 2000 PLD engines (later available in 8V, 12V and 16V variations) are still going strong today, with individual engines clocking up thousands of operating hours. This legacy is reflected in the M96L, which is  both EPA Tier 3 Recreational and IMO Tier II certified and boasts  a third generation Common Rail fuel delivery system.    It is available in 10V, 12V & 16V variants  and  delivers  performance from 1360 - 2600 bhp.

Our engines have always set the standard when it comes to engine design and performance, and our latest  sportfishing  boat  engines are no exception. Designed from the ground up specifically for marine applications, these engines feature an intelligent, efficient design that allows us to achieve an unprecedented power-to-weight ratio, placing them in a power class of their own and delivering outstanding acceleration characteristics.  

But power is not the only advantage provided by mtu engines for sportfishing. Patented improvements to the common rail fuel system, sequential turbocharging and our ADEC electronic control system have allowed us to achieve this higher output with lower fuel consumption and fewer emissions.

Precise responsiveness

Instant acceleration delivers outstanding maneuverability for fishing yachts.

Maximum comfort

Operate extremely quietly, with low vibration and no smoke.

Low lifecycle costs

Fuel efficient and the best maintenance schedule in the industry of luxury fishing boats.

Powerful and compact

Highest power-to-weight ratio of its class (Series 2000 16V).

High performance

Exceptional power, industry leading low-end torque and unquestioned dependability.

Single supplier

Engine and gearbox propulsion systems and ship automation are finely tuned to your needs and come from one source. Extended Coverage options are available for up to 11 years to cover the complete scope of supply delivered by us.

Automation system

BlueVision | NewGeneration Basic provides complete propulsion monitoring and control.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Green methanol for mtu marine engines

by Peter Thomas

Heading for the future with e-methanol: Rolls-Royce develops high-speed mtu methanol engines as a game-changer for climate-friendly shipping.

Read more

Yacht

Speed, comfort, efficiency, locally emission-free - mtu Hybrid PropulsionPack

by Vanessa Bösch

Rolls-Royce's mtu Hybrid PropulsionPack offers more than one way to design hybrid propulsion for ships. Adapted to the customer's wishes, it can not only ensure lower emission levels, but also silence on board - whether in the harbor or at anchor.

Read more

Yacht

A new generation of propulsion for Ferretti yachts

by Lucie Maluck

Even combined with SCR for IMO-3 approval, the top performance of mtu Series 2000 units in Ferretti Group Custom Line yachts remains uncompromised.

Read more

Yacht

"One of my favorite places on the vessel is the engine room"

by Vanessa Bösch

In an industry dominated by men, Kelly Gordon has made a name for herself. The female captain commands a yacht that is more than 32 meters long. In the engine room: two mtu engines.

Read more

Download Our Brochures

Yacht

Outstanding performance. Unique comfort. Inspiring experiences.

Download (PDF 11 MB)

Marine & Offshore

Solution Guide

Download (PDF 9 MB)

Yacht

The fully-integrated yacht propulsion system

No matter how extraordinary your requirements, we can supply you with a complete, fully-integrated propulsion system.

Learn more

Marine automation

Controlling power with intelligent electronics. As a systems supplier, we not only provide you with the perfect propulsion system, but also with automation systems that are adjustable to fit your needs.

Learn more

mtu Propulsion Configurator

Adjust parameters as appropriate for your ship and your emissions targets, and we will show you the perfect configuration.

Learn more