Continous Prime and Grid stability power

With over 60 years of experience with power generator sets, we offer a variety of continuous, grid stability power and prime power solutions, to keep your operation running smoothly.

In a fast-changing world with ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous power supply.

We provide complete, dependable diesel and gas power generation solutions such as biogas and natural gas fueled generator sets wherever—and whenever—reliability is needed. We have thousands of installations worldwide, and are trusted to provide complete power solutions, 24/7.

Efficient

Our process from planning through to execution is incredibly efficient, with local expertise on hand to help

Reliable

MTU technology is proven, with thousands of successful installations worldwide

Independent

With MTU continous and prime power your supply is guaranteed, regardless of whether local grids fail or are unreliable

Eco-friendly

With MTU gas generator sets you also benefit from low emissions, with up to 50% less CO2 produced than conventional power plants

Continuous + CHP

Continuous power gensets are designed for long term use with constant or varying loads. They are primarily used for the base load generation of electricity, in remote locations with limited access to the public grid. They can operate as island, island-parallel or grid-parallel applications. They can also be used for combined heat and power generation (CHP).

Prime

Prime power applies to installations where utility power is unavailable or unreliable. At varying load, the number of genset operating hours is unlimited.

Grid stability power

Grid stability power is focused on providing additional short-term power to the grid (grid stability power shaving). This application becomes relevant whenever renewable power sources like solar or wind are used that might not always be able to provide the full power demand for example during grid stability power load times.

Featured Case Study

Show all Case Studies
Power Generation

Turning heat and power into rich ice cream

Germany’s largest ice cream producer operates out of Heppenheim in the beautiful southern state of Hesse. Langnese makes ice cream for the whole of Europe here. Since the end of 2009, a MTU heatcontrolled cogeneration plant (CHP) has been in service here to partly cover the high demand for heat and power. The MTU 16-cylinder Series 4000 natural gas engine from a MTU heatcontrolled achieves an efficiency factor of 87.1% by optimizing the utilization of heat. The combined heat and power plant allows Langnese to adapt heat generation flexibly to satisfy peak production demands in its factory.

Read more

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation Products

More than just power.

Learn more

Power Generation ValueCare Agreements

Whether it’s uptime or free time, making the most of every moment is what really matters. ValueCare Agreements give you the power, performance and peace of mind to do just that.

Learn more

The MTU Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)

Read more

Control Reserve Energy

Intelligent Load Balancing.

Learn more