Power Generation

GenDrive Engines

With reliable and proven mtu genset engines, you benefit from over half a century of experience in the production of drive systems for diesel gensets.

Engineered with compact dimensions, mtu power generation engines are easily integrated into generators. Covering a performance spectrum up to 3.490 kW, they are ideal for use in emergency, base load and peak load gensets (prime/standby power: 50/60 Hz). mtu gendrive engines feature high constant duty capabilities even under frequently changing loads, high starting reliability and availability as well as the high specific power outputs of our drive systems. Long maintenance intervals and efficient, fuel-optimized operation ensure low operating costs, while engine technologies fulfill emissions regulations as well. mtu genset engines are ideal for use in hospitals, data centers, airports, office complexes, shopping centers and industrial facilities. And they are also well suited for public utilities, hotels or casinos.

Over 60 years of experience

Proven and reliable, backed with over half a century of expertise in the production of drive systems for diesel engine generators.

Compact

Easily integrated into power generators due to their compact dimensions.

Wide performance spectrum

A power range from 249 to 3,490 kW, ideal for use in emergency, base load and peak load gensets.

Our engine generators range

Our product portfolio covers engines for 50 Hz markets up to 4,000 kVA and 60 Hz markets up to 3,250 kWe.

mtu Series 1600

POWER RANGE
50 Hz: 524-888 kWm
60 Hz: 561-996 kWm
The new mtu Series 1600 GX1 for power generation applications boasts the highest power-to-size ratio in its class and boosts the output to 996 kWm.

mtu Series 2000

POWER RANGE
50 Hz: 580-1235 kWm
60 Hz: 710-1370 kWm
The mtu Series 2000 delivers proven reliability and is ideal for a wide range of applications. It ranges from 680 to 800 kWe (60 Hz) and 770 to 1270 kVA (50 Hz).

mtu Series 4000

POWER RANGE
50 Hz: 1200-3300 kWm
60 Hz: 1100-3500 kWm
The mtu Series 4000 performs at the highest level, featuring a robust design and optimal fuel consumption. It ranges from 1550 to 3250 kWe (60 Hz) and 1600 to 4000 (kVA).

Sustainable fuels

Even today, our mtu Series 4000 and Series 1600 engines for power generation are approved to run on synthetic paraffinic diesel fuels in accordance with EN 15940, which includes the biofuel HVO. In 2023, approval for Series 2000 and Series 4000 engines in key applications is expected as well. HVO is one of the first commercially available fuels that can be used to power internal combustion engines in a significantly more climate-friendly way.  

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

When the Grid Can’t Keep Up: Powering the AI Era

by Jenifer Riley

The AI boom is driving global energy demand to unprecedented levels. Find out why grid capacity is increasingly becoming a bottleneck and how mtu solutions are helping pave the way for a digital future.

Read more

Energy Storage

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Power Generation

How decentralized gas power plants are making energy supply more stable

by Lucie Maluck

What happens when the wind and sun take a break at the same time – and the grid reaches its limits? Rolls-Royce energy experts show how modular gas engine power plants keep the grid stable – flexibly, decentralized, and cost-efficiently.

Read more

Power Generation

AI boom: How combustion engines secure the power supply for data centers – and what Rolls-Royce is planning next

by Silke Rockenstein

Rolls-Royce has the most comprehensive portfolio for powering data centres – from diesel generators to SMR.

Read more

Download our latest brochures

Series 4000 Nomenclature Overview

Brochure

Download (PDF 1 MB)

Featured Case Study

Show all press content
Power Generation

Emergency backup solution for the largest data center in South Australia

4 May 2017

Located between the Indian Ocean and the green hills of Mount Lofty Range, Adelaide is home to about 1.3 million Australians. Every single one of them uses online services or telecommunication technologies which produce an enormous amount of data traffic every day. YourDC is an Adelaide-based data center provider that makes it possible for the people of Adelaide to access this high amount of data every day. YourDC owns two data centers in Adelaide, including their flagship center, the DC1 Edinburgh Parks data center.

Read more

Power Generation

Power Generation Products

More than just power.

Learn more

Power Generation

Power Generation Solutions

Evolving Energy Landscape

Learn more

Power Generation

Helping you navigate the journey to Net Zero

Providing ever cleaner, safer and more competitive solutions is always on our mind.

Learn more

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more