Commercial Marine

Offshore Supply Vessels and Crew Boats for the Oil and Gas Industry

We provide robust propulsion systems for the safe supply of offshore drilling platforms, guaranteeing full functionality even in rough seas.

Providing oil and gas drilling platforms with spare parts, consumables and other supplies requires service vessels that are absolutely reliable – even in the rough waters of the North Atlantic, where massive swells and harsh weather are common occurrences. mtu propulsion systems ensure that offshore supply ships such as anchor handling supply tugs (AHTS), platform supply vessels (PSVs), oil spill recovery vessels, seismic vessels, remotely operated vehicles (ROV) and diving support vessels, service vessels and crew boats are perfectly matched for such conditions. 

mtu diesel and gas engines and generator sets are compact, robust and reliable. Featuring low lifecycle costs and maintenance-friendly design, they deliver exceptional power at low noise levels. With mtu on board, offshore supply vessels and the platforms they supply can operate confidently. As a systems provider, we can also offer auxiliary and emergency power generators and ship automation systems that are ideal for your operation and perfectly aligned with our reliable systems.

Maximum uptime

All systems designed for maximum reliability and availability.

High performance

Offshore supply and service vessels delivering up to 3,220 kW for secure operational readiness, even under extreme conditions.

Low lifecycle costs

Effective operation, low fuel consumption and long service intervals.

Worldwide network

More than 1,200 service centers provide support anywhere and anytime.

Service and supply expertise

More than 30 years’ experience as a reliable partner to the offshore service and supply industry.

Proven and trusted

mtu propulsion systems are widely respected for use in oil industry vessels by operation owners across the globe.

Safety

A full suite of monitoring and intervention features during engine operation.

Innovation

Investing in new technologies such as gas-powered and hybrid engines for service vessels.

Green technology

A pioneer in developing environmentally friendly engines and reducing emissions.

Compact solutions

Exceptional power-to-weight ratio offers flexibility and easy integration.

Complete scope of supply

As a single source supplier, with mtu you get proven, easy installations and parts.

Expert support

Dedicated engineering support from our global application engineering centers.

Optimized design

Customized solutions for your platform supply vessel are optimized to reduce noise and heat radiation.

Technical documentation

Complete, clear information minimizes re-engineering hours and eases the installation process.

Complete support

Engineering and technical support reduces design, installation and commissioning costs.

Study support

We provide support for development studies.

Deliberate design

For basic maintenance away from the engine driving end.

Trained and proficient

Thousands of service technicians, engineers and operators have attended mtu Training Centers.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

New heart and brain for Spanish high-speed ferry

by Katrin Auernhammer

A complete solution package for the Avemar Dos high-speed ferry run by Spanish ferry operator Balearia brings the vessel to a new level in terms of environmental and climate friendliness.

Read more

Commercial Marine

Rolls-Royce powers record-breaking vessel in China

by Julia Rieß

BeiYou26 is a national record-breaker in more ways than one. 70.6 m long and 17 m wide, the vessel can accommodate 1,200 passengers and is the largest ferry with aluminum hull ever to have been built in China. The vessel is powered by 16-cylinder mtu-brand Series 4000 units.

Read more

Commercial Marine

By catamaran through the Croatian archipelago

by Julia Rieß

Two recently built high-speed ferries built by Spanish shipyard Gondan Astilleros for cruise and ferry operator Krilo Kapetan Luka are equipped with twin mtu-brand 16V 4000 M63L units.

Read more

Commercial Marine

SAR Kit allows mtu engine rollover

by Lucie Maluck

A special SAR Kit (SAR = Search and Rescue) for sea rescue vessels enables mtu engines to keep running at extreme inclinations or even capsizing. A digital inclination sensor and special software now make the system even better.

Read more

Download our latest brochures

Commercial Marine Brochure

We move you. With reliable power.

Download (PDF 5 MB)

Marine and Offshore Solution Guide

Diesel Engines, Propulsion Systems, Generator Sets, Automation

Download (PDF 10 MB)

Commercial Marine ValueCare Agreements

In your world, every second counts.

Download (PDF 595 KB)

Digital Solutions for Marine Applications

Modern engine management systems handle the control and monitoring of the hardware and enable perfection of performance. The right combination of power and precision.

mtu Propulsion Configurator

Adjust parameters as appropriate for your ship and your emissions targets, and we will show you the perfect configuration.

Read more

Commercial Marine

Marine Gensets

mtu ship generators come in a wide variety and with customizable elements, enabling you to find a solution that is just right for your needs.

Read more

Ship Automation Systems

Controlling power with intelligent electronics. As a systems supplier, we not only provide you with the perfect propulsion system, but also with an automation system which is exactly adjusted to it.