Receive Push Notifications
Customers receive push notifications for field alarms – if the engine is connected – or user-defined manual alarms, as well as for ongoing communication.
Access Error Description
On the basis of error codes, detected faults are clearly identified and efficient troubleshooting is possible. MTU Go! Act offers users direct access to the technical error description.
Use Photo Documentation
To report issues onsite (e.g. leakages) or add important visual information, your system operators can use the app’s integrated photo function.
Chat with Messaging Function
MTU Go! Act enables the onsite operators to directly communicate with the fleet manager and other relevant service contacts within the company.