Mining

Excavator Engines

Enhanced performance of wheel loader and excavator drive technology

For demanding mining applications, we offer you a wide range of diesel engines for heavy-duty continuous use. Our mtu Series 4000 PowerPacks are easily able to run at their limit with practically no breaks. They are specially designed to withstand the typically fast and material-stressing load alternation cycles that large mining excavators and wheel loaders generate, and guarantee full performance all the time with their excellent transient load characteristics.  

This means that deep load and folding excavators with mtu mining engines have the shortest load cycles even when operating at maximum load. Wheel loaders with mtu engines also have no trouble at all with 100% load performance.

Enhanced performance

Even at full load and under constant load alterations

Low lifecycle costs

Through low fuel consumption and long maintenance intervals of excavator engines

Maximum availability

Proven excavator engine concept ensures minimal downtime

Worldwide service

for maintenance as well as fast replacement part and maintenance material supply

Wide range

of wheel loader and excavator engines for tailor-made, optimal drive concepts

How can ambitious net zero targets be achieved?

Providing ever cleaner, safer and more competitive solutions is always on our mind – even when we‘re not at work.

Talk to our experts and visit our Green Mining special.

Our solutions enable you to make great strides toward carbon neutrality.
Youtube Video

Journey through a mtu 12V 4000 Tier4 Mining engine

Youtube Video

How to drift a haul truck

Youtube Video

SCR System mtu Series 1000 - 1500

Power Generation

Life on the edge

by Lucie Maluck

Freezing cold in Siberia, searing desert heat, towering waves or quaking earth – mtu Series 2000 and Series 4000 engines are tough as nails.

Read more

Industrial

Making every engine unique

by Lucie Maluck

How do you turn a Series 2000 or Series 4000 engine into a customized one-off that fits the customer's application like a glove?

Read more

Mining

Diamonds hidden in permafrost

by Ulrich Heyden

mtu powers haul trucks carrying diamond-containing rocks.

Read more

Mining

Another 10,000 hours

by Chuck Mahnken

With preventive maintenance, precise analysis of operating data and modern mtu engines, MTW engineers extend the service life of Komatsu 830E haul trucks while reducing operating costs.

Read more

Download Our Brochures

Mining

Designed for the future. Built for your success.

Download (PDF 9 MB)

mtu EnergyPack

The scalable all-in-one storage solution for microgrids and energy systems.

Download (PDF 2 MB)

C&I and Mining Applications

Solution Guide

Download (PDF 3 MB)