On top of the aforementioned cost benefit, engine-based solutions offer a number of other key gains. One major advantage of engines over turbines is their flexibility in start-up behavior, engines can reach full load in just seconds or minutes, whereas turbines require considerably more time. Engines do not require oversized configurations for high-temperature operations as turbines do, which must be over-dimensioned to mitigate performance losses due to significant derating. Additionally, the inherent modularity and versatility of engine systems enable them to operate efficiently over a broad range of load conditions, including the partial-load scenarios typical in data centers where turbine performance tends to decline. In addition, the modular design of engine systems provides enhanced redundancy and availability—crucial benefits for data center reliability—making them a far more advantageous option than designs based on one or two turbines.
Another positive aspect is their mobility: following grid expansion, engine-based power plants can be simply relocated, for example, to a new data center.
Finally, engine-based power generation offers a significant advantage in terms of plant availability: while the failure of a single turbine can take out up to 50% of the total capacity, the failure of one engine in a multi-unit setup typically results in only a 2.5% loss, ensuring much higher operational resilience. For data centers in particular, gas systems also facilitate utilizing waste heat from power generation with absorption chillers to significantly moderate the energy needed for cooling. Utilizing waste heat for trigeneration rather than for the steam stage holds a significant cost-cutting potential of up to 22% for engine-based solutions (scenario 3), and savings amounting to 13% in the case of turbine power plants (scenario 4). Engine-based offerings have the edge over open-cycle gas turbines (OCGTs) by virtue of their greater electrical and thermal efficiency, and lower investment costs. They also enjoy logistical advantages such as faster delivery and easier transport, making them particularly attractive for projects with short implementation times.
Seeing as the European and US markets differ significantly – notably due to average gas prices being five times higher in 2024 (similar to those in Southeast Asia and the Middle East) – we also conducted simulations for a European hyperscale data center (Table 2).