Power Generation

mtu ENERGYPACK: EMPOWERING ENERGY SOLUTIONS

Optimize Power and Shape Sustainable Futures with Our Versatile Battery Storage Solutions.

In today's world of economic growth and increasing populations, the demand for electricity is soaring. Governments and industries globally shift to distributed renewable energy, challenging centralized grids. To adapt to this changing energy landscape, the mtu EnergyPack offers an ideal solution.   

It integrates renewable sources like solar and wind power, paving the way for future-ready sustainable power systems. The mtu EnergyPack is a scalable, all-in-one solution for autonomous off-grid facilities. It ensures reliable power through peak shaving, load-shifting, and grid stabilization, making it suitable for various applications.   

Regardless of capacity needs, mtu EnergyPack provides dependable microgrid and energy system storage.

It efficiently stores electricity from distributed sources and delivers on demand. The mtu EnergyPack is available in different sizes: The QS and the QL, ranging from 200 kVA to 2,000 kVA, and from 312 kWh to 2,084 kWh, and the QG for grid scale storage needs, ranging from 4,400 kVA and 4,470 kWh to virtually any size.

The mtu EnergyPack serves as a key component in enhancing the reliability and profitability of microgrids and energy systems. It stores electricity generated by distributed power sources, including gensets, wind turbines, or solar panels, and delivers it when needed.

No matter your power and capacity needs, the mtu EnergyPack stands as the reliable choice for microgrids and energy systems.  Its containerized housings have divided sections, some with outside air contact for protection against pollutants. Additionally, mtu EnergyPack QG offers scalable capacities for energy suppliers or trading purposes, up to several hundred megawatt hours.  

Power density

The mtu EnergyPack's compact battery system designs suit projects with limited space and logistical restrictions.

Digitally connected

Equipped with a data logger, the mtu EnergyPack grants access to digital solutions like remote monitoring and reliable service support. It also offers upcoming operational optimization features.

Multilevel safety

The comprehensive safety concept secures batteries, inverters, and HVAC systems with advanced fire and explosion protection, detecting smoke and explosive gases.

Black start capability

The battery energy storage system (BESS) can function as a black start unit, enabling autonomous grid formation without auxiliary voltage.

Scalability

The mtu EnergyPack easily adapts to storage capacity and battery rating requirements, accommodating various power and capacity needs. Ultra-fast response: The mtu EnergyPack swiftly brings power online, providing essential capabilities for power quality, black starts, frequency response, and backup applications.

Ultra-fast response

By bringing power on-stream immediately, the mtu EnergyPack provides essential fast response capability for power quality, black starts, frequency response, and backup applications.

Flexible use

The mtu EnergyPack accepts customer setpoints and can be upgraded with the mtu microgrid controller for versatile applications.

Plug-and-play installation

The mtu EnergyPack is factory-tested, designed for easy integration, reducing setup time and costs for quicker, cost-effective power availability.

Compact, flexible, and autonomous, the mtu EnergyPack ensures instant power wherever you need it.

mtu EnergyPack QG

„Giant and powerful“

​4,400 > 100,000 kWh

  • Cabinet-style outdoor installation​
  • Highly scalable design
  • Ideal for grid-scale projects
  • ​Strong cost reduction with economy-of-scale​

mtu EnergyPack QL

„Large and versatile“

​1,000 kWh – 2,000 kWh

  • Seamless integration​
  • 40-foot design with fast commissioning​
  • Ultrafast reponse​
  • Digital connectivity


mtu EnergyPack QS

„Small and sturdy“​

312 kWh – 624 kWh

  • ​​Factory-tested plug-and-play design​
  • Black-start capability​
  • Relocatable container
  • Sheltered environment with high robustness​

Need help finding the perfect energy solution?

Let one of our specialists point you in the right direction.

mtu EnergyPack – The full power and capacity range*

*Actual capacities and sizes may vary due to battery type and system configuration.

mtu Battery Storage Solutions
mtu ENERGYPACK QL Download (PDF 1 MB)
mtu ENERGYPACK QG Download (PDF 3 MB)
mtu Energypack QS Download (PDF 1 MB)

Multiple Applications

Grid & utility service provider

The mtu EnergyPack plays a crucial role in frequency regulation, managing grid congestion, and avoiding significant investments in grid infrastructure. It enables a scale-up of electric vehicle charging and enhances the reliability and dispatchability of solar and wind power. When combined with the mtu EnergyPack, gas or diesel power plants can operate more efficiently.

Commercial

Facilities with onsite generation can optimize power consumption by integrating an mtu EnergyPack. This allows taking advantage of time-of-day electricity tariffs, shifting power draws, and providing backup power when needed.

Industrial

Remote industrial operations can reduce fuel consumption by integrating renewables with mtu EnergyPack. When connected to the public grid, it cuts demand charges and boosts own-use consumption, mitigating energy costs.  

Community

The mtu EnergyPack enhances the self-sufficiency of urban areas with local power generation and provides reliable backup power during grid failures. In areas without a reliable grid connection, integrating an mtu EnergyPack into a local microgrid ensures high-quality power supplies. It facilitates the integration of renewable energies, reducing carbon footprint and saving fuel.

Public sector

The mtu EnergyPack improves security and quality of supply for public facilities in areas with an unreliable grid connection. It enhances the stability of existing power plants through spinning reserve capabilities and supports the integration of solar arrays to reduce fuel consumption. If connected to the grid, it increases the own-use of solar power, reducing dependency on grid-supplied electricity.
Youtube Video

Anatomy of an mtu EnergyPack

Input cabinet

Power string

Inverter cooling

Inverter cabinets

Control cabinet

Battery racks

HVAC system

ISO container

1

Input cabinet

2

Power string

3

Inverter cooling

4

Inverter cabinets

5

Control cabinet

6

Battery racks

7

HVAC system

8

ISO container

Power Generation

Capacity market: A model for the whole world?

by Katherine Wooltorton

UK capacity market ensures security of supply

Read more

Power Generation

What part can gas engines play in the energy transition?

by Lucie Maluck

Rolls-Royce experts explain why gas engines are a flexible and efficient alternative in Germany's power plant strategy.

Read more

Power Generation

Greener power supply in the Seychelles

by Lucie Maluck, Kerstin Hansmann

Seychelles aims to generate 15 per cent of its electricity from renewable sources by 2030. Three mtu EnergyPacks QL compensate for power fluctuations and thus stabilise the grid.

Read more

Power Generation

From food farmer to energy farmer

by Lucie Maluck

That's how a circular economy works: The Energor company collects food waste and uses it to make biogas that fuels twin mtu Combined Heat and Power modules. These generate enough electrical power for some 2000 households. We take a look behind the scenes at a very smart company.

Read more

Brochure Downloads

Grid-Scale Energy Storage Solutions

The future of renewable energy for utility services

Download (PDF 14 MB)

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 10 MB)

mtu EnergyPack: the scalable all-in-one solution

Unlock possibilities with power storage. Our versatile EnergyPack optimizes power production, enhances grid management, and fosters stability.

Download (PDF 6 MB)

Power Generation

Power Generation Solutions

Evolving Energy Landscape

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

Power Generation Products

More than just power.

Learn more