CASE STUDY Power Generation

Joint U.S.-Mexico wastewater plant doubles standby capacity with 2,000 kW generator from mtu

Posted on February 20, 2017

The South Bay International Wastewater Treatment Plant is a joint effort between Mexico and the U.S. to treat sewage from Tijuana and eliminate environmental concerns in the Tijuana River Valley just south of San Diego. Built in the late 1990s, the plant is located on a 75-acre site in the U.S. just north of the sprawling city of Tijuana, Mexico.
Details

Who

South Bay International Wastewater Treatment Plant

What

2,000 kW mtu standby power system in a specially designed ISO container

Why

Where

San Ysidro, California, USA

In case of a utility outage, we needed the additional standby generation to handle those larger loads.

Steve Smullen - area operations manager, International Border and Water Commission

When the International Border and Water Commission (IBWC), the plant’s operator, recently added secondary treatment to further improve the quality of the discharge water, it turned to mtu to provide an additional 2,000 kW of emergency standby power.
The South Bay wastewater treatment plant has a capacity of 25 million gallons a day. Its original design consisted of advanced primary treatment, which involved the addition of chemicals to the influent to promote removal of solids and dissolved organic compounds through settling. The treated water was then discharged via a 4.5-mile pipe extended out into the Pacific Ocean near the Mexico-California border. When the quality of the advanced primary treated discharge was found not to meet current environmental standards set by the Environmental Protection Agency (EPA), the IBWC decided to add secondary treatment to the plant.

Secondary treatment improves quality of effluent discharged in ocean


Secondary treatment involves bacteria-activated sludge combined with aeration and additional settling. Encouraged by the large supply of oxygen bubbled through the sewage, aerobic bacteria consume the remaining organic compounds in the effluent. The sludge is then removed by additional settling and then recycled to reuse the bacteria. After secondary treatment, the water quality is much improved and meets EPA standards. Adding secondary treatment has greatly increased the plant’s electrical load. The large aeration pumps and activated sludge system necessitated the addition of another 2,000 kW of emergency standby power.
“The plant hasn’t been expanded in terms of overall capacity. It was originally designed for both advanced primary treatment and secondary treatment, but the secondary facilities were not immediately funded,” says Steve Smullen, area operations manager, IBWC. “Recently, we got the funding, and now we’ve added a biological system, aeration and settling facilities to meet our EPA permit requirements. As a consequence of completing the secondary treatment, we also added quite a bit of electrical load to the plant to operate three 700 hp aeration blowers and related equipment. In case of a utility outage, we needed the additional standby generation to handle those larger loads,” says Smullen.

New generator set package had to match old


“The treatment plant wanted the new power system installation to physically match that of an existing 2,000 kW generator (from a different manufacturer) that was installed during the original construction in the late ’90s,” says Tim Oergel of W.W. Williams, the local distributor for mtu. “Getting the two generators to fit into identical packages was a challenge,” he continues.
One design issue was that the mtu unit was 16 years newer than its companion. The new mtu unit is a 2,000 kW Tier 2 generator set operating at 12.47 kV housed in a specially designed ISO container. This newer generator set is EPA certified to meet Tier 2 emissions regulations, whereas the existing generator set was manufactured at the beginning of Tier requirements and was compliant with, but not EPA certified to, the less stringent Tier 1 standards.
In addition to not having modern emissions control hardware, the existing generator drive engine set did not have an electronic governor or other electronic controls to help it synchronize with the new, more advanced mtu generator drive engine. To get the two generators to communicate with each other, the existing generator’s governor was replaced, along with many other controls. The overhaul also included new paralleling switchgear, automatic transfer switches and various communications interfaces.

Unique considerations


“While the mtu EPA-certified Tier 2 generator set is more fuel efficient and has significantly cleaner exhaust, it also has higher heat rejection that requires a specialized radiator,” says Oergel. “Because we had to match the size of the original 40-foot ISO container, we had to be creative in designing a radiator with higher heat rejection to fit in the same-sized package as the original generator set. The solution was a specially designed radiator from R.F. Partridge & IEA Radiator that was directdriven through a planetary gear off the engine’s crank shaft. With a larger surface area and greater airflow, the special radiator was able to fit inside the container and still provide the necessary cooling.”
The physical installation of the containers is unique as well. Each containerized generator set is mounted on a concrete pad outside of the plant’s main building. Because the plant is located in earthquake country, both generator set containers are supported by a seismically reinforced mezzanine structure consisting of I-beams connected in crisscross patterns. These structures support the weight of the containers and are bolted to the concrete pad to prevent damage to the generators in the event of an earthquake.

Choosing mtu


mtu was successful in winning the project due to a combination of our EPAcertified Tier 2 emissions rating, good pricing and higher average load-factor capabilities,” says Oergel. mtu generator sets are capable of supplying an average 85 percent load factor over 24 hours, compared with the existing unit’s industry-standard 70 percent average load-factor capability. “That means during extended outages, the mtu generator set can supply 15 percent more kilowatts,” he says.
Installation, final commissioning and load-bank testing were completed in the summer of 2010 to make sure that both units could carry the full plant’s load while operating in parallel. “Getting the different units to operate together was a challenge,” says Oergel. “There were many sequence-of-operation changes that were needed to make sure both units functioned properly and could carry the load. But now the plant is assured of having emergency power for all its critical loads in the event of a utility outage. That will allow this joint U.S.-Mexico wastewater treatment plant to continue to fulfill its mission of protecting the environment throughout the Tijuana River Valley and Southern California.”