Power Generation

Gas Generator Sets

Power range:
50 Hz: 776 – 2,547 kWe
60 Hz: 30 – 2,522 kWe

Industries and locations may vary, but the need for constant power never changes.

mtu gas-powered generator sets provide you with continuous, economical, reliable, and future-ready power. Utilizing natural gas, biogas or other gases, mtu generator sets feature cutting-edge technology for combined heat and power (CHP), as well as combined heat, power

and cooling (CHPC) solutions. All of our gas gensets feature high efficiency and low emissions in the 776 kWe - 2,547 kWe electrical power range. In addition, our Series 4000 gas gensets also offer hydrogen blending, for even more ecofriendly operations.

Economical

Low lifecycle costs from extended maintenance intervals and reduced oil consumption.

Reliable

Proven technology, with thousands of successful installations worldwide.

Clean Technology

Latest state of the art technologies including exhaust gas after treatment system.

Independent

Supply guarantee if local grids fail or are unreliable.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Our gas generator set range

Our product portfolio covers gas gensets for 50 Hz markets up to 2,535 kWe and for 60 Hz markets up to 2,520 kWe.

Natural Gas

POWER RANGE
50 Hz: 776 – 2,547 kWe
60 Hz: 30 – 2,522 kWe
Our natural gas systems from the mtu Series 4000 delivers a proven reliability, efficiency, flexibility and highest power density in class.

Biogas and other Gases

POWER RANGE
50 Hz: 800 – 2,547 kWe
60 Hz: 762 – 2,522 kWe
Our biogas gas systems from the mtu Series 4000 delivers a proven reliability, efficiency, flexibility and highest power density in class.

Hydrogen blending

PRODUCT RANGE
mtu Series 4000 gas generator sets
Renewable energy sources will play a pivotal role for the power supply of the future, particularly from sources like sun and wind. Hydrogen produced from renewables by means of electrolysis is referred to as “green” hydrogen. Hydrogen generated in this way can be used as a climate-neutral fuel by modern gas engines, which convert it into electricity in a highly efficient manner. The waste heat can be used for heating and cooling. Our mtu Series 4000 engines are available for hydrogen blending.

mtu Gas Systems overview

mtu Series 4000 natural gas

POWER RANGE
50 Hz: 776 – 2,547 kWe
60 Hz: 30 – 2,522 kWe

mtu Series 4000 biogas

POWER RANGE
50 Hz: 776 - 2,547 kWe
60 Hz: 762 - 2,522 kWe

Get all specifcations for our power generations solutions

Use the new product finder with power, emissions and application filters.

Youtube Video

Youtube Video

Youtube Video

Comprehensive, customized service solutions for your mtu gas system

Our full portfolio of service solutions provides your power generation investment with 360 degrees of customized support, for optimal value at every stage of life.
Power Generation

Coal island without coal: making the port of Duisburg CO₂-neutral

by Lucie Maluck

An intelligent, CO2-neutral energy system supplies a new terminal at Duisburg's inland port with self-sufficient green energy. At the heart of it all: two mtu combined heat and power units designed for operation with 100 percent hydrogen.

Read more

Power Generation

standby power generators: The back-up for the worst case scenario

by Vanessa Bösch, Anika Emmerich

mtu standby power generators are in demand like never before. What they can do, where to find them and what their climate-neutral future looks like.

Read more

Power Generation

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Power Generation

Energy à la Brit: Gas Generators as Silent Winter Heroes

by Lucie Maluck, Anika Emmerich

Great Britain shows that it can be done without coal - almost! This winter, the proportion of coal in the electricity mix fell below one percent. Instead, the country is relying on wind and solar energy, nuclear power, biomass and mtu gas gensets.

Read more

Brochure Downloads

Gas powered series 4000

Economical, Sustainable, Reliable, Flexible.

Download (PDF 7 MB)

Power Generation Solution Guide

Diesel genarator sets, Gas generator sets, mtu Kinetic PowerPacks and mtu EnergyPacks.

Download (PDF 6 MB)

Biogas - Sustainable fuel and reliable source of income

The energy transition brings with it many challenges, but also numerous opportunities for positive change. One very promising fuel for generating clean, economical and sustainable electricity and heat is biogas.

Download (PDF 6 MB)

mtu Genset combines Cooling, Heat and Power to boost Osram plant operations

Osram, a multinational lighting manufacturer, needed a power solution that doubles up as a heating and cooling solution to maintain an optimum temperature for its system controls and laser systems to operate effectively.

Here’s how Osram utilized the Series 4000 natural gas genset to:

  • Maintain a healthy temperature on the factory floor with a heating and cooling system
  • Ensure maximum uptime of up to 8,000 hours per year before gas genset requires an overhaul
  • Achieve 86% overall efficiency and 44.3% energy efficiency
Power Generation

Helping you navigate the journey to Net Zero

Providing ever cleaner, safer and more competitive solutions is always on our mind.

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

Power Generation Solutions

Whether you need continuous or standby power applications, we have optimum solutions for a range of requirements.

Learn more

Power Generation

The mtu Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)

Learn more