CALCULATE YOUR BIOGAS BUSINESS CASE
Test over 30 different waste sources to uncover new biogas business opportunities with our mtu biogas systems.
Biogas Calculator
Discover new & exciting opportunities to produce and utilize biogas.
Please select up to 2 solid or liquid feedstocks, and additionally up to 2 waste water sources.
You’ve reached the maximum number of sliders
Biogas & Power Output
If using the selected feedstocks, you can capture this much biogas
0
m3/year
This equals
0 kW1
constant power output
=
With our new S4000L64FB you generate this much electricity
0
GWh/year
This is enough electricity for
0 households
+
With our new S4000L64FB you generate this much heat
0
GWh/year
This is enough heat for
0 households
The calculator only works when the minimum amount of energy (499 kW) is reached.
GHG emission savings
The emission savings equal
0 km
driven by cars2
Or the amount of
0 cars'
annual CO2 emissions3
Calculate your biogas power generation revenue
This calculation will help to calculate your biogas power generation revenue potential by utilizing our new state-of-the art Series 4000 Biogas Systems.
Please sign up to calculate your personal biogas revenue potential
Emissions Saving Potential
By avoiding the release of methane, you can save this much CO2 equivalents
0 t CO2/year
Revenue Potential
Electricity
0
€/year
from selling produced electricity
+
Heat
0
€/year
from selling produced heat
+
Digestate
0
€/year
from selling produced digestate4
+
Carbon credit (possible in the future)
0
€/year
from selling carbon credits on the voluntary carbon market
Contact us for more
Total revenue potential
0
€/year
Annual operating expenses
€/year
Annual profit
0 €/year
1 Based on the electrical efficiency of our S4000L64FB series 2 A specific gasoline emission of 2,370 g/CO2 per liter and an average fuel consumption of 6 liters per 100 km were used for the calculation 3 Calculated for an average annual driving distance of 10.000 km 4 Does only include solid and liquid feedstocks