View on a rough sea, with waves of the open ocean from a boat. Dramatic landscapes of the Atlantic Ocean.

Ship Automation Systems

Integrated ship automation systems for monitoring, control, safety and operational efficiency across all vessel types.

mtu NautIQ Automation Systems

Integrated control across the vessel 

mtu NautIQ Ship Automation Systems combine marine automation, vessel monitoring and control in one scalable platform. Designed for commercial vessels, naval fleets and yachts, mtu NautIQ supports safe, efficient and reliable ship operations. 

With seamless integration of propulsion, power and auxiliary systems, mtu NautIQ enables centralized management of onboard functions. Operators benefit from improved efficiency, increased uptime and simplified vessel lifecycle management. 

Performance and Equipment Health Management Solutions

Reliable operation starts with visibility into equipment condition and system performance. mtu NautIQ Performance and Equipment Health Management Solutions help operators monitor critical assets, identify developing issues at an early stage and plan maintenance based on actual equipment condition.

By connecting operational and maintenance data across vessels and fleets, these solutions support higher availability, more efficient maintenance planning and improved lifecycle performance. 

  1. mtu Go - cloud-based access to operational, maintenance and performance data across connected assets.
  2. mtu NautIQ Foresight - real-time equipment health monitoring and diagnostics to support predictive maintenance and system availability.

Delivering actionable insights through digital solutions with mtu GO

mtu GO provides cloud based digital access to operational, maintenance and performance data across connected assets. By consolidating information from propulsion systems and vessel operations, the platform supports informed decision-making and enables more efficient maintenance planning throughout the asset lifecycle.  

mtu NautIQ Foresight

mtu NautIQ Foresight is an Equipment Health Management System that enables continuous real-time monitoring of technical equipment on board. Through condition monitoring, diagnostics and fleet-wide visibility, operators can identify trends, support predictive maintenance strategies and improve overall system availability.  

Vessel Automation and Integrated Bridge Solutions

The mtu NautIQ Master platform offers a scalable approach to vessel automation, from alarm and monitoring functionality through to fully integrated platform management systems. Regardless of system size or complexity, all solutions are based on a common architecture that supports integration, future expansion and lifecycle support. mtu NautIQ Master Essential - for straightforward alarm, monitoring, and control.

  1. mtu NautIQ Master Essential  - alarm, monitoring and control for vessels with standard automation requirements.
  2. mtu NautIQ Master Advanced - scalable automation across a vessel’s system and lifetime. 
  3. mtu NautIQ Master Unlimited - integrated platform management for highly complex commercial and naval vessels.
  4. mtu NautIQ Bridge - fully integrated bridge solution combining control, monitoring and navigation functions on a single platform. 
Vessel Automation and Integrated Bridge Solutions

mtu NautIQ Master Essential

A proven, cost-effective Alarm, Monitoring and Control System (AMCS) for yachts and vessels with straightforward automation requirements. Its compact, modular architecture delivers reliable alarm handling, monitoring and essential control functions. Scalable for future upgrades, with seamless third-party integration and deep monitoring of mtu systems.  
Vessel Automation and Integrated Bridge Solutions

mtu NautIQ Master Advanced

mtu NautIQ Master Advanced delivers a Commercial Off-The-Shelf (COTS) automation platform suitable for a broad range of marine applications. Its scalable architecture supports the integration of additional systems and functionality throughout the vessel's lifecycle, enabling operators to adapt to evolving operational requirements.  
Vessel Automation and Integrated Bridge Solutions

mtu NautIQ Master Unlimited

mtu NautIQ Master Unlimited is a fully integrated Platform Management System (IPMS) designed for naval, and highly sophisticated commercial applications. The system combines propulsion control, electrical management, condition monitoring and vessel subsystems within a single operating environment, supporting efficient vessel management and mission readiness.  
Vessel Automation and Integrated Bridge Solutions

mtu NautIQ Bridge

mtu NautIQ Bridge is a fully integrated bridge system that combines navigation, vessel monitoring and control on a single platform. Designed for yachts and advanced vessels, it enables seamless integration of navigation equipment and onboard subsystems, providing operators with complete visibility and control through intuitive touch displays and multicontrol devices.  With a consistent user interface, scalable architecture and seamless integration of third-party equipment, mtu NautIQ Bridge enhances safety, operational efficiency and user experience. Backed by global mtu service support, the platform simplifies vessel management, streamlines upgrades and delivers a future-ready bridge solution from a single trusted source.  

Power and Propulsion Control and Monitoring Solutions

Efficient propulsion plant operation requires more than reliable engines. It depends on precise control, continuous monitoring and seamless communication between propulsion, automation and power management systems.

The mtu NautIQ DRIVE portfolio provides scalable propulsion control and monitoring solutions for applications ranging from workboats and ferries to yachts and specialized vessels. 

  1. mtu NautIQ DRIVE Essential – configurable propulsion monitoring and remote control.
  2. mtu NautIQ DRIVE Advanced - enhanced functionality with intelligent data exchange and optimized system integration. 
  3. mtu NautIQ DRIVE Unlimited - advanced propulsion control for demanding vessel applications. 

All variants are designed to integrate seamlessly with wider mtu automation solutions, creating a consistent operational environment across vessel systems. 

mtu NautIQ DRIVE Essential

Designed for standard propulsion monitoring and remote-control requirements, the system provides reliable control and visibility across the propulsion plant. Its configurable architecture supports integration with engines, transmissions, propulsion equipment and auxiliary systems.  

mtu NautIQ DRIVE Advanced

A modular solution that builds on an architecture that allows flexible system configuration to match individual vessel requirements. Intelligent data exchange and optimized interfaces between propulsion and automation systems support efficient integration, reliable operation and reduced installation complexity.  

mtu NautIQ DRIVE Unlimited

mtu NautIQ DRIVE Unlimited is the classifiable version of the DRIVE portfolio, developed for advanced propulsion applications in yachts and workboats powered by mtu Series 2000 and 4000 engines. In addition to compact touch displays, the system offers comprehensive operator stations and a modular open architecture that supports integration with third-party systems and wider mtu NautIQ automation solutions.  

mtu NautIQ ePower

mtu NautIQ ePower is designed for monitoring and control of onboard power generation plants. Available with or without classification, the system supports reliable management of electrical power generation and integration into the vessel's wider automation environment.