Oil & Gas

Oil & Gas Products List

Diesel engines

All Engines At a Glance.
Loose Engines
12V 16V 4000 S01/S03 Diesel engines for the Oil & Gas industry well services - Frac operation Download (PDF 1 MB)
12V 16V 20V 4000 GenDrive engines for the Oil & Gas Industry Download (PDF 1 MB)
12V 4000 T95 GenDrive engines for the Oil & Gas Industry - Frac operation Download (PDF 1 MB)
16V 4000 T95 Diesel engines for the Oil & Gas industry - Frac operation Download (PDF 1 MB)
12V 16V 20V 4000 S03 Diesel engines for mechanical drive Download (PDF 1 MB)
12V 16V 2000 S06 Diesel engine for oil & gas mechanical drive applications Download (PDF 1 MB)
Systems
12V 16V 20V 4000 P03 Diesel Engines Series 4000 P03 – Engine Plus System Download (PDF 2 MB)
12V 16V 20V 4000 P03 Diesel Engine Series 4000 P03 - Gensets Download (PDF 1 MB)
Oil & Gas

Canada’s first Tier 4 final service rig

by Chuck Mahnken

While CARE Industries has relied on the Series 60 for many years, the transition to the Tier 4-certified Series 1100 will have many advantages.