Power Generation

Diesel Generator Sets

Top level performance, robust design and optimal fuel consumption. With six different ratings for flexible decentralized energy.

Over half a century of experience in power generation

Backed by decades of experience and total system expertise, mtu diesel gensets are designed for maximum reliability, featuring low fuel consumption, long service intervals and low emissions.

Get all specifications for our power generation solutions

Use the new product finder with power, emissions and application filters.

Wide range of applications

Customers around the world trust us to provide reliable power for a wide range of applications, such as healthcare, data centers, airports, waste water treatment plants manufacturing plants and independent power stations. Our product portfolio covers diesel generator sets up to 3,250 kWe (60 Hz) and up to 4,000 kVA (50 Hz). 

Superior transient operation

85% load factor for standby applications and 75% for prime power

Mature & reliable design

Designed to operate in any situation – even in extreme conditions

High power density

Low operating costs result from long maintenance intervals and ultra-efficient, fuel-optimized operation

Total cost of ownership

Providing the power you need while easily fulfilling emissions regulations

Output range

Diesel generator set portfolio

mtu Series 4000

POWER RANGE
50 Hz: 1,600 – 4,000 kVA
60 Hz: 1,125 – 3,250 kWe
The mtu Series 4000 generator set performs at the highest level, featuring a robust design and optimal fuel consumption. A perfect solution for decentralized energy supply.

mtu Series 2000

POWER RANGE
50 Hz: 770 – 1,270 kVA
60 Hz: 680 – 1,250 kWe
The mtu Series 2000 delivers power output within a few seconds with industry leading load factors even in extreme ambient conditions.

mtu Series 1600

POWER RANGE
50 Hz: 590 - 1,000 kVA
60 Hz: 500 - 900 kWe
The  mtu  Series 1600 diesel generator sets meet your requirements and deliver the necessary power supply at any location and at any time.

mtu Series 0080 – mtu Series 0225

POWER RANGE
50 Hz: 30 – 94 kVA
60 Hz: 27 – 400 kWe
These lower power range generator sets are built with the same engineering and system expertise as our larger gensets, featuring low fuel consumption, high efficiency and outstanding reliability.

Sustainable fuels

Even today, our mtu Series 4000 and Series 1600 engines for power generation are approved to run on synthetic paraffinic diesel fuels in accordance with EN 15940, which includes the biofuel HVO. In 2023, approval for Series 2000 and Series 4000 engines in key applications is expected as well. HVO is one of the first commercially available fuels that can be used to power internal combustion engines in a significantly more climate-friendly way.  

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Energy Storage

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Power Generation

How decentralized gas power plants are making energy supply more stable

by Lucie Maluck

What happens when the wind and sun take a break at the same time – and the grid reaches its limits? Rolls-Royce energy experts show how modular gas engine power plants keep the grid stable – flexibly, decentralized, and cost-efficiently.

Read more

Power Generation

AI boom: How combustion engines secure the power supply for data centers – and what Rolls-Royce is planning next

by Silke Rockenstein

Rolls-Royce has the most comprehensive portfolio for powering data centres – from diesel generators to SMR.

Read more

Power Generation

From the tap to the future: How CO₂ is becoming a valuable resource

by Lucie Maluck

What makes beer fizzy today was exhaust gas yesterday: in Worksop, Rolls-Royce and its partners are demonstrating how CO₂ is breaking new ground as a resource.

Read more

Download Brochures

Ensure a Constant Flow of Power. And Peace of Mind - Our Series 4000

Brochure

Download (PDF 5 MB)

Featured Stories

Covid-19 vaccine: mtu steps in

Serum Institute of India, the world's largest manufacturer of immunobiological drugs and vaccines, is preparing for mass production. Two new mtu emergency power gensets, as well as the existing ones, ensure a reliable power supply.

Power Generation

Helping you navigate the journey to Net Zero

Providing ever cleaner, safer and more competitive solutions is always on our mind.

Learn more

Power Generation

Standby Power

You need complete reliability. We provide it with systems that are also efficient, economical, and eco-friendly.

Learn more

Energy Storage

Energy Storage System

The mtu EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.

Learn more