Power Generation

Factory power for industrial manufacturing

Uninterruptable industrial power supply is crucial to stay productive and generate revenue. Industrial manufacturers can benefit from independent mtu power systems including uninterruptable power supply even for high continuous energy demand created by their production processes.

mtu complete power supply solutions

for factory power

Whether for food processing, chemical, textile or other critical manufacturing processes, mtu distributed energy solutions including uninterruptable power supply are aimed at maximizing uptime. Designed to integrate seamlessly with continuous and backup power solutions, they offer many opportunities for improving power efficiency, reliability and availability. With industrial power supply solutions ranging from generator sets to battery storage to dynamic uninterruptable power supplies, we offer the broadest range of solutions, all from a single source.

Our diesel generator sets provide cost-effective prime and standby power 24/7, while our battery energy storage systems (BESS) greatly improve grid management and power stability. For those wanting to reduce demand charges and increase their energy self-sufficiency, we also offer gas-fueled combined heat and power (CHP) solutions. And when immediate power is needed, our dynamic uninterruptable power supplies use kinetic energy to ensure there is never a disruption due to power outage. All for one purpose: optimizing productivity.

mtu solutions for industrial uninterruptible power supply

Factory power: How to reduce energy costs
and increase grid independence

Our distributed energy solutions combine a variety of components and energy sources, including mtu diesel and gas generator sets, mtu battery energy storage systems (BESS), photovoltaic and wind power plants. They optimize industrial energy cost savings and grid independence through:

Peak load reduction
Grid stability power demand charges are typically based on the single highest grid stability power draw per year. Our BESS and gensets can help to significantly lower both demand and charges. 

Increased self-sufficiency
The addition of local power generation units such as solar arrays or CHP plants can greatly increase energy self-sufficiency ‘behind the meter’ – even more with a BESS like the mtu EnergyPack.

Understanding demand charge reduction

Download (PDF 230 KB)

Examples for demand charge reduction

Download (PDF 733 KB)

Microgrid use case

Download (PDF 643 KB)

How to protect power supply for critical process manufacturing applications 

Power quality plays a crucial role in sensitive manufacturing processes. Grid spikes, frequency deviations, outages and other power anomalies can lead to production interruptions with damaging consequences. mtu Kinetic PowerPacks, our dynamic uninterruptible power supply (DUPS) systems, offer a state-of-the-art, safe and cost-effective solution.

How to profitably minimize your carbon footprint in factory power supply

Fuels produced from renewable energy sources are very environmentally friendly given the fact that they also support decarbonization. Cogeneration/Trigeneration with gas gensets using biogas, biomethane, hydrogen or synthetic methane is a highly efficient and flexible heating solution. It also provides cooling while, at the same time, optimizing power availability. Further emissions reductions can be achieved with aftertreatment solutions.

How to minimize production losses with ups solutions

A power failure can negatively impact production processes in a number of ways. mtu diesel gensets reliably provide backup power until grid power is restored. They also help to ensure employee safety by supplying essential systems, such as emergency ventilation or lighting, with electricity. When the need for power is immediate, our dynamic UPS provides power until the diesel engine starts – ensuring that not a second of disruption occurs.

How to participate in grid stabilization markets

Energy markets around the world are changing. The increased utilization of renewable energy sources creates new challenges for keeping grids stable. Several governmental and other funding programs are already in place for securing flexible operating reserves that can be switched on and off based on actual demand. Participation in these programs also creates new revenue opportunities for production facilities.

Need help finding the perfect factory power solution?

No problem at all. Let one of our expert advisors point you to the right industrial power supply solution.

Energy Storage

When the wind falls silent and the sun goes to sleep

by Lucie Maluck

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Power Generation

How decentralized gas power plants are making energy supply more stable

by Lucie Maluck

What happens when the wind and sun take a break at the same time – and the grid reaches its limits? Rolls-Royce energy experts show how modular gas engine power plants keep the grid stable – flexibly, decentralized, and cost-efficiently.

Read more

Power Generation

AI boom: How combustion engines secure the power supply for data centers – and what Rolls-Royce is planning next

by Silke Rockenstein

Rolls-Royce has the most comprehensive portfolio for powering data centres – from diesel generators to SMR.

Read more

Power Generation

From the tap to the future: How CO₂ is becoming a valuable resource

by Lucie Maluck

What makes beer fizzy today was exhaust gas yesterday: in Worksop, Rolls-Royce and its partners are demonstrating how CO₂ is breaking new ground as a resource.

Read more

Power Generation

Power Generation Solutions

Evolving Energy Landscape

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Energy Storage

Energy Storage System

The mtu EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.

Read more

Power Generation

The mtu Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)