Commercial Marine

Commercial Marine Products List

Marine Solutions

Marine & Offshore Solution Guide

Diesel Engines, Propulsion Systems, Generator Sets, Automation

Download (PDF 9 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Marine and offshore service and supply

Main propulsion
mtu Series 1163
mtu Series 2000
8V 10V 2000 M72 Download (PDF 1 MB)
12V 16V 2000 M93 Download (PDF 1 MB)
12V 16V 2000 M92 Download (PDF 1 MB)
12V 16V 2000 M72 Download (PDF 1 MB)
8V 2000 M94 Download (PDF 1 MB)
8V 2000 M84/M84L Download (PDF 1 MB)
12V 2000 M61 Download (PDF 1 MB)
16V 2000 M61 Download (PDF 1 MB)
8V 2000 M61 Download (PDF 1 MB)
10V 12V 16V 2000 M86 Download (PDF 1 MB)
10V 12 V16 V2000 M96 Download (PDF 1 MB)
10V 12V 16V 2000 M96L / 12V 2000 M96X Download (PDF 1 MB)
12V 16V 2000 M87/M97/M97L Download (PDF 1 MB)
mtu Series 4000
12V 16V 20V 4000 M05 Download (PDF 1 MB)
8V 16V 4000 M55RN Gas Download (PDF 1 MB)
8V 12V 16V 4000 M70 Download (PDF 1 MB)
12V 4000 M93/M93L Download (PDF 1 MB)
16V 4000 M93/M93L Download (PDF 1 MB)
12V 4000 M73/M73L Download (PDF 1 MB)
16V 4000 M73 /M73L Download (PDF 1 MB)
20V 4000 M73/M73L Download (PDF 1 MB)
8V 4000 M53R/M53 Download (PDF 1 MB)
12V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M63/M63R/M63L Download (PDF 1 MB)
8V 4000 M63 Download (PDF 1 MB)
12V 10V 4000 M63 Download (PDF 1 MB)
8V 4000 M54R/M54 Download (PDF 1 MB)
12V 4000 M54/M64 Download (PDF 1 MB)
16V 4000 M54/M64 Download (PDF 1 MB)
mtu Series 8000
16V 8000 M71L Download (PDF 1 MB)
16V 8000 M91L Download (PDF 1 MB)
20V 8000 M71/M71L Download (PDF 1 MB)
20V 8000 M91L Download (PDF 1 MB)
On-board power generation, diesel-electric drives
mtu Series 2000
8V 2000 M41 Download (PDF 1 MB)
8V 2000 M51 Download (PDF 1 MB)
12V 2000 M51A/M51B Download (PDF 1 MB)
12V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M51A/M51B Download (PDF 1 MB)
mtu Series 4000
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 50Hz Download (PDF 1 MB)
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
8V 4000 M24S for on-board power generation and diesel-electric drives (3A/3B) – 60Hz Download (PDF 1 MB)
12V 4000 M24S/M34S for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
16V 4000 M24S/M34S for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
12V 4000 M53R/M53 for vessels with unrestricted continuous operation (1A) Download (PDF 1 MB)
8V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
12V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
16V 4000 M23/M33/M43 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)

Offshore exploration & production

Engines and gensets for power generation
mtu Series 2000
Series 2000 GenDrive engines for the Oil & Gas Industry Download (PDF 1 MB)
mtu Series 4000
Series 4000 GenDrive engines for the Oil & Gas Industry Download (PDF 3 MB)
Commercial Marine

Green methanol for mtu marine engines

by Peter Thomas

Heading for the future with e-methanol: Rolls-Royce develops high-speed mtu methanol engines as a game-changer for climate-friendly shipping.

Read more

Commercial Marine

With high-tech to Helgoland

by Anne-Katrin Wehrmann

The Equipment Health Management System mtu NautIQ Foresight now makes the catamaran "Halunder Jet" even more reliable and efficient.

Read more

Commercial Marine

First mtu gas engine installed in new Lake Constance ferry

by Silke Rockenstein

A new ferry powered by two mtu gas engines is joining the Stadtwerke Konstanz fleet on Lake Constance. In a few months, the "Ferry No. 14" is to go into trial operation.

Read more

Commercial Marine

When the day comes ...

by Lucie Maluck

It doesn't always have to be a new engine: With Insitu and Reman, marine customers have several options for a major engine overhaul, saving time, money and resources.