Power Generation

Diesel Generator Sets

Top level performance, robust design and optimal fuel consumption. With six different ratings for flexible emergency backup power.

Over half a century of experience in power generation

Backed by decades of experience and total system expertise, mtu diesel gensets are designed for maximum reliability, featuring low fuel consumption, long service intervals and low emissions.

Get all specifications for our power generation solutions

Use the new product finder with power, emissions and application filters.

Wide range of applications

Customers around the world trust us to provide reliable power for a wide range of mission-critical applications, such as healthcare, data centers, airports, waste water treatment plants, manufacturing plants and independent power stations. Our product portfolio covers diesel generator sets up to  3,250 kWe (60 Hz).

Superior transient performance

85% load factor for standby applications and 75% for prime power

Mature & reliable design

Designed to operate in any situation – even in extreme conditions

Low Total Cost of Ownership

Low operating costs result from long maintenance intervals and ultra-efficient, fuel-optimized operation

Emissions Optimized

Providing the power you need while easily fulfilling emissions regulations

Output range

Diesel generator set portfolio

mtu Series 4000

POWER RANGE
50 Hz: 1,600 – 4,000 kVA
60 Hz: 1,125 – 3,250 kWe
The  mtu  Series 4000 generator set performs at the highest level, featuring a robust design and optimal fuel consumption. A perfect solution for mission-critical applications.

mtu Series 2000

POWER RANGE
50 Hz: 770 – 1,270 kVA
60 Hz: 680 – 1,250 kWe
The  mtu  Series 2000 delivers power output within a few seconds with industry leading load factors even in extreme ambient conditions.

mtu Series 1600

POWER RANGE
50 Hz: 460 – 730 kVA
60 Hz: 400 – 600 kWe
The  mtu  Series 1600 genset brings  mtu  power, technology and reliability to the power range from 400 to 600 kWe (460 to 730 kVA).

mtu Series 0080 – mtu Series 0225

POWER RANGE
50 Hz: 30 – 94 kVA
60 Hz: 27 – 400 kWe
These lower power range generator sets are built with the same engineering and system expertise as our larger gensets, featuring low fuel consumption, high efficiency and outstanding reliability.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Download Brochures

Power Generation Solution Guide

Diesel Generator Sets, Gas Generator Sets and Energy Storage

Download (PDF 8 MB)

Ensure a Constant Flow of Power. And Peace of Mind - Our Series 4000

Brochure

Download (PDF 3 MB)

Featured Stories

Covid-19 vaccine: mtu steps in

Serum Institute of India, the world's largest manufacturer of immunobiological drugs and vaccines, is preparing for mass production. Two new mtu emergency power gensets, as well as the existing ones, ensure a reliable power supply.

Power Generation

Power Generation Applications

In a fast-changing world of ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous flow of power.

Learn more

Power Generation

Standby Power

You need complete reliability. We provide it with systems that are also efficient, economical, and eco-friendly.

Learn more

Power Generation

Energy Storage System

The mtu EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.

Learn more