PRESS RELEASE Corporate

Mangusta 80 - Comparison of propulsion plants

Posted on September 08, 2004

All measurements on both the old and the new propulsion systems were carried out by Seatek, an independent test organization.
All measurements on both the old and the new propulsion systems were carried out by Seatek, an independent test organization. In parallel with the measurement process, the displays on the vessel's "BlueLine" on-board electronic control system were calibrated, i.e. adjusted in accordance with objective measurement values.

1. Mangusta 80



Old propulsion plant 2000 Common Rail
Length 80-foot 80-foot
Weight 59 tons 57 tons

2. Engine



Old propulsion plant 2000 Common Rail
Power 2x1350 HP 2x1500 HP
Torque 4181 Nm 4365 Nm
Weight 2533 kg 2250 kg
Size (L x W x H) 1913 mm x 1444 mm x 1328 mm 1533 mm x 1120 mm x 1230 mm
Tote displacem. 27 litres 22 litres
Speed range 600 min-1 -2450 min-1 600 min-1 - 2450 min-1
Injection Mechanical. Unit pump Electronic. Common Rail
Turbocharging 2 turbochargers 2 TBs. Sequential turbocharging
Transm. ratio 1,5:1 2,0:1
Propeller Rolla 5-blade France Helice, 5-blade (dia. 37", pitch 41") or Rolla 6-blade (dia. 38", pitch 38")

3. Maximum speed


   Old propulsion plant (Rolla 5-blade) Seatek measurem. 2000 Common Rail (Rolla 5-blade) Seatek measurem. 2000 Common Rail (France Helice) Own measurement
Max. speed 30 kn 38 kn 39,7 kn

4. Acceleration


   Old propulsion plant (Rolla 5-blade) Seatek measurem. 2000 Common Rail (Rolla 5-blade) Seatek measurem. 2000 Common Rail (France Helice) Own measurement
6-20 kn 38 sec. 32 sec. 27 sec. / 28 sec. / 25 sec.
6-25 kn 52 sec. 43 sec. 35 sec. / 33 sec. / 30 sec.
6-30 kn 83 sec. 56 sec. 45 sec. / 39 sec. / 37 sec.
6-35 kn ./. 80 sec. 61 sec. / 56 sec. / 56 sec.

5. Consumption / Range



Old propulsion plant (Rolla 5-blade) Seatek measurem. 2000 Common Rail (Rolla 5-blade) Seatek measurem. 2000 Common Rail (France Helice) Own measurement
Diesel at 30 kn 500 ltr/hr. 450 ltr/hr. 430 ltr/hr.
Diesel at 20 kn not measured 300 ltr/hr. 248 ltr/hr.
Range: Max. at 30 kn. 300 miles 330 miles 350 miles

6. Noise (measured at 23 knots)


   Old propulsion plant Seatek measurem. 2000 Common Rail Seatek measurem. 2000 Common Rail Own measurement
Bridge 83,9 dB 82,7 dB 73 dB
Master cabin 75 dB 76,3 dB 74 dB
Main saloon 81,5 dB 80,4 dB 74 dB