mtu diesel engines provide oil and gas well service operations with maximum flexibility. With power ratings from 75 kW (Series 900) to 2,460 kW (16V 4000 S83L) our engines for oil well services combine high performance with excellent fuel efficiency and long maintenance intervals which provide you with lower operating costs.
Thanks to their outstanding durability, mtu engines have been used for decades in diesel-electric, diesel-mechanical, and diesel-hydraulic drive applications to power a wide range of well service equipment. By incorporating advanced mtu emissions reduction technologies such as exhaust gas recirculation (EGR) and common rail injection, Series 4000 engines fully satisfy EPA Tier 4 emission standards, even without an exhaust gas aftertreatment system.
Download Our Brochures
Connect with Us