mtu natural gas generator sets utilize cutting-edge technology that offers combined heat and power (CHP), as well as combined heat, power, and cooling (CHPC) for ultimate efficiency. All of our generator sets combine the highest performance with the lowest emissions in the 250 kWe – 2,535 kWe power range.
And now, with the ability to use a blend of natural gas and hydrogen, our highly-efficient gas gensets powered by the mtu Series 4000 are even more eco-friendly and future ready. They also have the possibility to be converted to 100% hydrogen, for when hydrogen is more widely accessible and economical as a primary fuel.
Our mtu natural-gas powered generator set
We offer natural gas generator systems, each with a variety of features and specifications.
mtu Series 4000 gas generator sets
- POWER RANGE
- 50 Hz: 776 - 2,535 kW 
 60 Hz: 760 - 2,514 kW
Sustainable fuels – delivering power and energy that's clean and green
Our gas systems play an important role to support the energy transition. “One point is the use of the CO2 neutral or Co2 free fuel hydrogen and the second important piece is the capability to operate very flexible to stabilize the grids”, explains Michael Wagner, our Director Product and Solutions Management Gas Systems. Another very promising fuel for generating clean, economical and sustainable electricity and heat is biogas. Our new generation of mtu gas gensets allows for cost-saving, sustainable and efficient operation using biogas both for primary power supply and to balance energy peaks.
        
      Wide ranging applications
The modular nature of our products and individualized scope of delivery enables us to offer tailored solutions from stand-alone gensets to combined heat and power plants to microgrids. Our gensets deliver clean, reliable power at reduced operating costs for a wide range of applications including:
Download our latest brochures
Related Content
Read about our other services designed to suit your specific requirements.
 
      Connect with Us